This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

These sensors are used in electric motors and generators for continuous sensing of the temperature and provide for consistent thermal monitoring without false alarms. The stator thermocouples are built to meet the specifications of ANSI C50.10- 1990, general requirements for synchronous motors. We can build to your specifications.

Benefits

  • Rear Exit, Epoxy Glass Laminated
  • Thermocouple Type, Single and Dual: Types J, K, T, and E
  • Custom Body Thickness: .060” to .375”; Standard: .060”, .078”, .093”, .125”
  • Custom Body Widths: .250” to 2.50”; Standard: .260”, .305”, .344”, .455”, .500”, .625”
  • Leadwire/Cable Options
orange bar

Applications

  • Electric Motors
  • Generators
orange bar
orange bar
  1. Stator Temperature Sensor (English)

TE Connectivity's (TE) stator temperature sensors provide high stability for various applications including large motors.

The stator thermocouple sensor is a rectangular, flat, laminated sensor commonly called a “Stator Stick” because they are inserted between the coils in the stator of a motor.

Other Sensors for Motors and Generators

  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  Fiber Glass Laminate Sensor

Usage Conditions

  • Operating Temperature Range  -50 – 180 °C [ -58 – 356 °F ]

  • Error Limits/T-Accuracy  Special Error Limits | Standard Limits / +- 1 °C

Other

  • Junction Grounding  Grounded | Ungrounded

Related Materials

Datasheets & Catalog Pages