Ultra-Wide Band (UWB) Antennas
TE Connectivity's (TE) adhesive mount ultra-wide band (UWB) antennas offer an independent ultra-thin ground plane alternative to ceramic chip antennas, increasing the design flexibility by mounting the antenna to the enclosure of your device. These devices can enable precise indoor positioning and tracking applications, access control, and contact tracing. With the ability to locate objects to/within 10cm and mount to the enclosure of your device, UWB antennas provide a powerful solution in a small package for low and high band UWB channels 1 to 9 (3-8.5 GHz).
Product Features
Small Form Factor, Enclosure Mounting, and Omni-Directional Operations Allow for a Wide Variety of Design Options
- Smaller Size Supports Commonly Used UWB Channel 5 (6.5 GHz) and Channel 9 (8 GHz).
- Various Standard Cable Lengths Available
Broadband Antenna Design Covers the Majority of Ultra-Wide Band Frequency Ranges Ideal for Location Positioning Applications
- With Frequency Ranges of 3.1 GHz to 8.5 GHz, Current Product Versions Cover the Most Common Bands Enabling Support for Industry Leading UWB Transceivers.
High-Efficiency Design Reduces Overall Power Consumption
- Helps Prolong Battery Life of End Device
- Low Implementation Costs
Applications
- Asset Tracking
- Location-Based Services
- Commercial Positioning
- Security
- Aids for Daily Living (ADL)