Metal Shafts & Hypotubes

TE is a leading provider of high-precision metal shafts and hypotubes that are utilized in the development of minimally invasive medical devices solutions, including structural heart intervention, electrophysiology mapping and ablation catheters, and surgical robotics.

Connect to a strong legacy of innovation. With a strong foundation of expertise stemming from our acquisitions of MicroGroup and Creganna Medical, we are well-equipped to assist you from prototyping to large-scale production. We offer an extensive inventory of hypotubes that can be tailored to meet your specific requirements, enabling you to enhance performance, reduce lead times, and optimize costs in the development of your next-generation medical devices. 

Design Considerations

Achieving optimal clinical performance for your hypotube begins with an in-depth understanding of the performance requirements for your product application. Attaining the best performance in one characteristic can often directly affect other characteristics. We have the engineering and manufacturing experience and expertise to support you in making these critical design decisions.

Hypotube Design Considerations for Optimal Performance

  • Transition – Custom engineered transitions to optimize product performance using process technologies and features such as laser spiral cutting, a skive feature or corewire weld. 
 
  • Trackability – A wide variety of coating technologies to maximize trackability, including discrete polymer overjacketing. 
 
  • Push and Torque – Optimization of these key performance characteristics ensures consistent and reliable location of the treatment site. 
 
  • Kink Performance – We offer both design advice and PoleVault™ hypotube product to optimize kink performance. 
 
  • Compression Resistance – Requirements should be defined in specific terms prior to prototype development e.g., a 1,000 mm shaft must exhibit less than 1% compression where a 4lb force is applied. 
 
  • Flexibility – Flexibility requirements can be specified in terms of the bend radius that must be achieved e.g., the shaft must be capable of bending around a 30 mm diameter. 

Materials & Specifications

Partnering with us enables you to access a wide range of materials, engineering and manufacturing expertise, backed by a global footprint. Delivering the optimal hypotube for clinical performance and usability requires an advanced range of technical solutions.

Technologies

  • Distal shaft technologies - The transition or finish of the distal end of the metal shaft is of vital importance to the overall metal shaft design, as it plays a pivotal role in overall clinical performance. Technology features of distal transition zones range from simple burr-free cuts to more complex spiral, skive, slot, crimp, taper, or flare designs. Additional features can be added to the distal transition zone such as corewires, coils, or custom micro-machined components to add additional flexibility or smooth the transition to the distal assembly.
 
  • Intermediate shaft design - Working with you, we can develop the optimal intermediate shaft design for your delivery device. We assist with critical design decisions relating to material choices, properties, and design alternatives. Advanced laser processing techniques can dramatically transform a metal shaft to increase flexibility and torque response. Appropriate femoral, radial, or brachial markers can also be applied. We also provide a range of coating solutions along the intermediate shaft from simple FEP coatings to polymer overjackets that combine the strength of a metal shaft with the flexibility of an outer polymer jacket. Your choice of coating solutions will impact catheter shaft lubricity and overall device trackability.
 
  • Proximal Shaft Design - Design choices for the proximal shaft will affect the overall usability of the delivery device or catheter. The most common and simple solutions include luers or hubs which facilitate basic access to the catheter lumen for the injection of fluids or drugs or the introduction of guidewires and sheaths. These components can be combined with an appropriate strain relief mechanism and over-molded to create a finished metal catheter shaft sub-assembly. More advanced proximal designs include complex handles and deployment mechanisms that integrate mechanical, electronic, or diagnostic mechanisms – all of which we can design and develop for you.

Materials

Materials Specifications Surface Solutions
Medical grade stainless steel - 304, 304L, 316, 177 - OD from 0.008"
- ID from 0.005"
- Polymer overjacket
- Standard Ultrathin PEBAX®
- Nylon
- Polyimide
- FEP
- Polyethethylene
PoleVault - Superior kink resistance Customer specified;
- UTS
- Yield Strength
- Elongation
Marker bands;
- Laser
- Printed
- Chemical etching surface roughening for bond zones
Javelin - Superior push Customer specified;
- UTS
- Yield Strength
- Elongation
Marker bands;
- Laser
- Printed
- Chemical etching surface roughening for bond zones

Transition Solutions

Transition Solution Components Performance
Burr free Microwelded components Laser profiled cut geometries for;
- Flexibility
- Torque
- Compression
Skive Microwelded components
Wire weld Insert molded thermoplastic components
Flare Insert molded thermoplastic components
Slot & Crimp Insert molded thermoplastic components
Ground Insert molded thermoplastic components

Platforms & Capabilities

Product Platforms

Innovative Shaft and Hypotube Technology Platforms

TE has existing solutions for metal shafts and hypotubes. These products may provide the solution you’re seeking or a starting point that can be customized to meet your specifications.

 

PROx Gen2 hypotube range: High-performance proximal catheter shaft subassembly

The PROx Gen2 range is the latest innovation and evolution of the gold-standard PROx high-performance proximal catheter shaft subassembly. PROx Gen2 uses very limited PFAS materials or none, dependent product version, which limits the amounts of harmful substances that are produced and discharged back into the earth. It retains the premium Rx catheter design features of the PROx range, including TE’s unique material - Polevault - and is manufactured in a high-yield, robotic, semi- or fully automated environment.

 

PoleVault™: The gold standard hypotube

A hypotube solution with up to 40% kink resistance. PoleVault™ hypotubes are specifically designed to optimize catheter performance, thus increasing physician confidence in your product, reducing patient risk, and maximizing catheter revenue. 

 

MICROFLEX™: A highly flexible micro-metal tube >0.013”

A micro hypotube specifically developed for minimally invasive treatment of the body’s smallest vasculature, including interventional neuroradiology, and available in dimensions of 1f or less. The single-piece construction provides the physician with a consistent user experience. It is completely customizable, which presents numerous design possibilities. The single-piece design also maximizes end-product margins by decreasing component and assembly costs. 

Capabilities

Customization, Material Science, and Prototyping Capabilities

Any hypotube can be customized to your specifications. Whether you use stock materials or want something completely unique, we have what it takes to get the job done. To aid the development of custom materials and your next-generation medical device, we have dedicated engineering and manufacturing resources. 

 

Material Science Laboratory

Our material science and prototyping laboratory is equipped with advanced characterization equipment and staffed by a team of experienced metallurgist and polymer material scientists. They investigate, develop, and work to optimize the microstructure of medical device materials. 

 

PROPELUS™ Prototype Center

Located in Galway, Ireland, recognized internationally as one of the world’s most innovative, integrated, and globalized MedTech hubs. Our goal is simple: provide our customers with high-quality prototypes as quickly as possible. Learn More.

Medical Online Store
Order stainless steel tubing and fittings for medical applications at our TE Medical Store

Manufacturing Locations

Technical Resources

Frequently Asked Questions

FAQs

Q:    What is the difference between hypotube and hypodermic tubing?

A:    The terms hypotube and hypodermic tubing are often used interchangeably in the medical device industry, but they have different meanings depending on context—especially when considering engineering, manufacturing, and application aspects. A hypodermic tubing is a standardized, thin-walled stainless steel tubing originally designed for hypodermic needles. A hypotube is a custom metal tube, often made from stainless steel, nitinol, or other alloys, used in interventional medical devices (e.g., catheters, guidewires).

 

Q:    What wall thicknesses and tolerances can you hold?

A:    We offer ultra-thin wall hypotubes, with wall thicknesses down to " 0.001" (0.038 mm) and tolerances typically ±0.0002" (5 µm). We work closely with your design team to ensure wall dimensions support performance and manufacturability.

 

Q:    Can you support custom hypotube profiles (e.g., elliptical, slotted, or scalloped)?

A:    Yes — we can produce custom OD/ID profiles and complex cut features.

 

Q:    Do you offer laser-cut hypotubes for flex zones or steerability?

A:    Absolutely. We offer precision laser cutting with micron-level control to create steerable shafts, articulation zones, and variable stiffness regions.


Read More: FAQs about TE’s Metal Shafts & Hypotubes

Future Proofing the design and manufacturing of Proximal Shafts
45 mins

Material selection in the medical devices industry can be a complex process. TE’s experts have a proactive strategy to evaluate evolving regulations (including PFAS) and their potential impact to current and future medical device design. This strategy, includes understanding what needs to change if regulations ban certain materials, identifying alternative materials and supply channels, and their presumed impact on availability, cost, efficacy, feasibility, manufacturing processes and equipment, and safety to help ensure the device is designed to achieve optimum quality and performance. In the webinar,  TE will discuss the process of evaluating and selecting new materials to design and manufacture proximal shafts that optimizes performance, quality and scaling, while considering potential regulatory concerns.

Future Proofing the design and manufacturing of Proximal Shafts
45 mins

Material selection in the medical devices industry can be a complex process. TE’s experts have a proactive strategy to evaluate evolving regulations (including PFAS) and their potential impact to current and future medical device design. This strategy, includes understanding what needs to change if regulations ban certain materials, identifying alternative materials and supply channels, and their presumed impact on availability, cost, efficacy, feasibility, manufacturing processes and equipment, and safety to help ensure the device is designed to achieve optimum quality and performance. In the webinar,  TE will discuss the process of evaluating and selecting new materials to design and manufacture proximal shafts that optimizes performance, quality and scaling, while considering potential regulatory concerns.

Laser Focused – Laser Cutting and Welding Solutions for Advanced Minimally Invasive Medical Devices
57 mins

The minimally invasive medical device industry is a dynamic industry, evolving to deliver smaller and more complex devices to treat all kinds of medical issues. Precision manufacturing of laser processed components tailored for these dynamic needs is becoming more critical. In this Device Talks Tuesdays webinar, the TE experts discuss how you can harness cutting-edge laser technology, both cutting and welding, to complete your new delivery and access device or enhance your existing device.

Laser Focused – Laser Cutting and Welding Solutions for Advanced Minimally Invasive Medical Devices
57 mins

The minimally invasive medical device industry is a dynamic industry, evolving to deliver smaller and more complex devices to treat all kinds of medical issues. Precision manufacturing of laser processed components tailored for these dynamic needs is becoming more critical. In this Device Talks Tuesdays webinar, the TE experts discuss how you can harness cutting-edge laser technology, both cutting and welding, to complete your new delivery and access device or enhance your existing device.