This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Bayonet mounting provides a simple and inexpensive spring loaded option for installing probes where a fluid seal is not required.

Bearing sensors in which the sensing element is encased in a Copper alloy tip.  This allows for increased accuracy and sensitivity to temperature changes at the point of contact in bearings. Inserted at an opening on the bearing housing, they are used in electric motors and generators for continuous sensing of the bearing temperature. We also offer a 1/8” NPT mounting adaptor to assist with locking the sensor in position. 

Benefits

  • Variety of Sheath Styles: Stainless Steel, Isolated Stainless Steel, Insulated Epoxy Glass, Copper Tip
  • Elements, Single and Dual: Platinum, Copper, Nickel
  • Sheath Diameters: 0.188”
  • Leadwire / Cable Options
orange bar

Applications

  • Electric Motors
  • Generators
orange bar

Other Sensors for Motors and Generators

  

FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Head Type  None

  • Resistance Tolerance @ Reference Temperature  100 Ohm ±.12% at 0°C | 100 Ohm ±.5% at 0°C | 10 Ohm ±.2% at 25°C

  • Housing Style  Copper Tip / SS Sheath

  • RTD Sensor Type  Bearing Probe

  • Element Type  Thin Film | Wire Wound

  • Element Material  Copper | Platinum

  • Lead Wire Style  Flexible Armor | PTFE

Configuration Features

  • Lead Wire Configuration  3 Wire Dual (Red / White / White & Blue / Yellow / Yellow) | 3 Wire Single (Red / White / White)

Body Features

  • Sheath Length (mm) 90 | 152 | 304 | 609

  • Sheath Length (in) 3 | 6 | 12 | 24

  • Immersion Length (mm) 90 | 152 | 304 | 609

  • Immersion Length (in) 3 | 6 | 12 | 24

Mechanical Attachment

  • Thread Size  None

Dimensions

  • Lead Wire Length (mm) 914.4

  • Lead Wire Length (in) 30 | 36

  • Wire Size (AWG) 26

  • Sheath Outside Diameter  4.76 mm [ .188 in ]

Usage Conditions

  • Temperature Coefficient (Ω/°C) .00385 | .00392 | .00427

  • Operating Temperature (Max) (°C) 155 | 250

  • Operating Temperature (Max) (°F) 311 | 482

Other

  • Sheath Style  Insulated Epoxy Glass | Isolated Stainless Steel | Standard Stainless Steel

Related Materials

Datasheets & Catalog Pages