This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 302F series paddle stator RTD sensor measures incoming or outgoing air temperatures in motors and generators.

Paddle Stator RTDs are built with holes for mounting, the air sensors provide consistent thermal monitoring without false alarms.  TE Connectivity (TE) Paddle Stator RTD Sensors are built to meet the specifications of ANSI C50.10-1990, general requirements for synchronous motors. 

Benefits

  • Rear Exit, Epoxy Glass Laminated
  • Elements, Single and Dual: Platinum, Copper, Nickel
  • Leadwire / Cable Options
orange bar

Applications

  • Electric Motors
  • Generators
orange bar
  1. Stator Temperature Sensor (English)

TE Connectivity's (TE) stator temperature sensors provide high stability for various applications including large motors.

Other Sensors for Motors and Generators

   

FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Stator

  • Element Type  Fiberglass Body

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  Jacketed Cable | Jacketed Cable with Shield | PTFE

Usage Conditions

  • Operating Temperature (Max)  155 °C [ 311 °F ]

Reference Number

  • TE Internal Number CAT-RTD0003

Related Materials

Datasheets & Catalog Pages