This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The side exit stator RTD sensor is a rectangular, flat, laminated sensor commonly called a “Stator Stick” because they are inserted between the coils in the stator of a motor.

These averaging type sensors are used in electric motors and generators for continuous sensing of the temperature and provide for consistent thermal monitoring without false alarms. Side exit stator RTD sensors differ from standard rear exit stators in that the lead wire or cable exits from the side of the body. Initially a custom sensor, side exits are becoming a popular replacement for the rear exit due to less stress on the lead wire or cable when routing to the controller. 

Benefits

  • Side Exit, Epoxy Glass Laminated
  • Elements, Single and Dual: Platinum, Copper, Nickel
  • Custom Body Thickness: 0.078” to 0.375”, Standard: 0.078”,0 .093”, 0.125”
  • Custom Body Widths: 0.500” to 2.50”
  • Leadwire/Cable Options
orange bar

Applications

  • Electric Motors
  • Generators
orange bar
  1. Stator Temperature Sensor (English)

TE Connectivity's (TE) stator temperature sensors provide high stability for various applications including large motors.

Other Sensors for Motors and Generators

   

FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Stator

  • Element Type  Fiberglass Body

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  Jacketed Cable | Jacketed Cable with Shield | PTFE

Usage Conditions

  • Operating Temperature (Max)  155 °C [ 311 °F ]

Reference Number

  • TE Internal Number CAT-RTD0002

Related Materials

Datasheets & Catalog Pages