This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

This design allows for increased accuracy and sensitivity to temperature changes at the point of contact in bearings. Inserted at an opening on the bearing housing, they are used in electric motors and generators for continuous sensing of the bearing temperature. Bearing sensors can be used with a fluid sealed adjustable spring-loaded holder for proper loading in any depth hole to maintain contact with the bearing surface. 

Features

  • Sheath styles: stainless steel, isolated stainless steel, insulated epoxy glass, copper tip
  • Single and dual elements available: platinum, copper, or nickel
  • Sheath diameters: 0.188", 0.215", 0.250"

Applications

  • Electric Motors
gray horizontal divider

Performance Specifications

Insulation Resistance:

  • single or dual elements: 1,000 megohms @500 VDC, leads to case.
  • dual elements: 100 megohms @ 50 VDC between elements

 

Time Constant (typical in 3 ft/sec moving water):

  • stainless steel sheath and isolated stainless steel sheath:
    • single element: 2.0 seconds
    • dual element: 3.0 seconds
  • insulated epoxy glass sheath: 2.5 seconds

 

Pressure Rating:

  • standard stainless steel sheath: 100 psi (6.9 bar)
  • isolated stainless steel sheath: 100 psi (6.9 bar)
  • insulated epoxy glass sheath: 30 psi (2.1 bar)

 

Repeatability: less than ± .06% change in ice point resistance after 10 consecutive cycles between ice point and 250°C.

 

Long term stability: less than ± .2% ice point resistance shift after 1,000 hours at 250°C.

 

Self-heating: 10 mW/C in water moving 3 feet/second

 

RTD Temperature Accuracy Specifications

Standard Tolerances at 0°C

Element Material TCR ±.06% ±0.12% ±0.2% ±0.5%
Platinum 0.00385 0.15°C, 0.06Ω 0.30°C, 0.12Ω N/A 1.20°C, 0.46Ω
Platinum 0.00392 N/A N/A N/A 1.20°C, 0.46Ω
Copper 0.00427 N/A N/A 0.71°C, 0.028Ω 1.20°C, 0.58Ω
Nickel 0.00672 N/A N/A N/A 1.20°C, 0.68Ω
gray horizontal divider

ORDERING INFORMATION

Configurable Options

Please refer to the Tip Sensitive Bearing RTD Probe datasheet for detailed part and performance specifications. Please enter your configurable design options in the fields below.

Define 'L' length in inches (see datasheet for minimum/ maximum lengths)
Please fill out this field if you have additional customization requirements.

-------------------------------------------------------

CONTACT INFORMATION

orange bar
orange bar
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Head Type  None

  • Resistance Tolerance @ Reference Temperature  100 Ohm ±.06% at 0°C | 100 Ohm ±.12% at 0°C | 100 Ohm ±.5% at 0°C | 10 Ohm ±.2% at 25°C | 120 Ohm ±.5% at 0°C

  • Housing Style  Copper Tip / SS Sheath

  • RTD Sensor Type  Bearing Probe

  • Element Type  Thin Film | Wire Wound

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  PTFE Insulated

Configuration Features

  • Lead Wire Configuration  3 Wire Dual (Red / White / White & Blue / Yellow / Yellow) | 3 Wire Single (Red / White / White)

Body Features

  • Sheath Length (mm) 152 | 160 | 304 | 609 | 914

  • Sheath Length (in) 6 | 12 | 24 | 36

  • Immersion Length (mm) 152 | 160 | 304 | 609 | 914

  • Immersion Length (in) 6 | 12 | 24 | 36

Dimensions

  • Lead Wire Length (mm) 152.4 | 762 | 914.4 | 2438.4

  • Lead Wire Length (in) 6 | 30 | 36 | 96

  • Wire Size (AWG) 22 | 26

  • Sheath Outside Diameter (mm) 4.76 | 5.46 | 6.35

  • Sheath Outside Diameter (in) .188 | .215 | .25

Usage Conditions

  • Temperature Coefficient (Ω/°C) .00385 | .00392 | .00427 | .00672

  • Operating Temperature (Max) (°C) 155 | 250

  • Operating Temperature (Max) (°F) 311 | 482

Other

  • Sheath Style  Insulated Epoxy Glass | Isolated Stainless Steel | Standard Stainless Steel

Related Materials

Datasheets & Catalog Pages