TE Connectivity’s gas detection portfolio is built to help support the shifting needs of the HVAC industry. Designed to meet the market’s technical performance requirements while still maintaining quality and reliability, TE’s gas detection solutions help enable companies to shift away from the old A1 gases with confidence. TE offers both A2L and A3 refrigerant detection products to meet gas sensing needs across the globe.
Featured Products
A2L refrigerant sensor helps deliver fast and reliable detection of R-454B and R-32 gases at 10% lower flammability limit (LFL) with ±2.5% accuracy and a 15s response time. Designed for HVAC safety, it features thermal conductivity sensing with temperature and humidity compensation, automated self-calibration (ASC) for up to 15 years without recalibration, and robust performance in harsh environments (-40°C to +95°C, up to 100% relative humidity).
A3 refrigerant sensor helps HVAC/R OEMs using R-290 (propane) implement robust leak mitigation systems to reduce explosion risk. The sensor uses photoacoustic spectroscopy (PAS) technology to meet IEC 60335-2-40 Annex LL requirements, detecting R-290 at 15% LFL with ±2.5% accuracy and a 20-second response time. Integrated temperature and humidity sensors provide environmental compensation, enabling operation from -40°C to +85°C and up to 100% relative humidity. Resistant to typical interference gas poisoning, the sensor uses automated self-calibration (ASC) to maintain performance for up to 15 years without recalibration.