This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 311 series tip sensitive spring loaded bearing RTD probe sensor consists of a bearing probe, holder and optional connection head.

The quick release spring loaded holder allows for adjustability to ensure the Copper tip remains in contact with the bearing surface for reliable readings and faster time response.  Inserted at the opening on the bearing housing, they are used in electric motors and generators for continuous sensing of the bearing temperature. The T Quick fitting has a shorter quick release knob for use with a transmitter in a connection head.

Benefits

  • Sheath Styles: Stainless Steel, Isolated Stainless Steel, Insulated Epoxy Glass, Copper Tip
  • Adjustable Spring Loaded Fitting, Fluid Sealed
  • Elements, Single and Dual: Platinum, Copper, Nickel
  • Sheath Diameters: 0.188”, 0.250”, 0.215”
  • Leadwire / Cable Options
  • Fast Response
  • Tip Sensitive 
  • Cut-To-Length 
orange bar

Applications

  • Electric Motors
  • Generators
orange bar

Other Sensors for Motors and Generators

  

FAQ

Frequently Asked Questions

 

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Bearing Probe

  • Element Type  Stainless Steel Probe With Copper Tip

  • Element Material  Copper | Nickel | Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  250 °C [ 482 °F ]

Reference Number

  • TE Internal Number CAT-RTD0005

Related Materials

Datasheets & Catalog Pages