Introduction
TE offers a unique wide-range mix of Schaffner harmonic filters, output filters, and LCL filters (a combination of 2 differential mode inductances and one capacitance), which help to rebuild and maintain the quality of power that meets local and international standards as well as customer requirements.
Solutions for the reliable functionality of equipment and systems
Effects of Poor Power Quality:
- Overheating at all levels
- Malfunction of electronics
- Communications issues
- Acoustic noise
- Penalty from energy supplier
Using the appropriate filters and reactors, good power quality can
be ensured with:
- Operational continuity
- Reduced risk of downtime
- Protection of loads
- Efficiency and sustainability
- Compliance with standards
Avoid costly breakdown or interruption of operations:
- Reduction of the Capex
- Reduced RMS value (root mean square) of the current, and so reduces the size of cables and transformers, the rating of circuit breakers and contactors
- Reduction of the operating expenses (OPEX)
- Reduced power losses in transformers, cables and switchgear