This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The copper alloy tip allows for increased accuracy and sensitivity to temperature changes at the point of contact in bearings. This allows for increased accuracy and sensitivity to temperature changes at the point of contact in bearings. Inserted at an opening on the bearing housing, they are used in electric motors and generators for continuous sensing of the bearing temperature. Bearing sensors can be used with a fluid sealed adjustable spring-loaded holder for proper loading in any depth hole to maintain contact with the bearing surface.

Features

  • Sheath styles: stainless steel, isolated stainless steel, insulated epoxy glass, copper type
  • Thermocouple types: J, K, T, E
  • Junction types: grounded or ungrounded
  • Sheath diameters: 0.188", 0.250", 0.215"

Performance Specifications

Insulation resistance: 1,000 megohms @ 500 V, leads to case

Vibration: withstands 5 to 500 Hz at 3 g-level peak for 3 hours. Per ASTM E 644, Sec. 10.

Shock: withstands 50 g-level peak sine wave shock of 11 milliseconds duration. Per ASTM E 644, Sec. 11.

Pressure Rating:

  • Standard stainless steel sheath: 100 psi (6.9 bar)
  • Isolated stainless steel sheath: 100 psi (6.9 bar)
  • Insulated epoxy glass sheath: 30 psi (2.1 bar)
  • Fluid seal holder: 50 psi

Thermocouple Temperature Accuracy Specifications

Limits of Error

Type Temperature Range Standard Limits of Error Special Limits of Error
T -200°C to 0°C  ±1°C or 1.5% Not ASTM defined
0°C to 350°C ±1°C or 0.75% ±0.5°C or 0.4%
J 0°C to 750°C ±2.2°C or 0.75% ±1.1°C or 0.4%
E -200°C to 0°C ±1.7°C or 1% Not ASTM defined
0°C to 900°C ±1.7°C or 0.5% ±1°C or 0.4%
K -200°C to 0°C ±2.2°C or 2% Not ASTM defined
0°C to 1,250°C ±2.2°C or 0.75% ±1.1°C or 0.4%
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  Epoxy Encapsulated | Isolated Stainless Steel Probe with Copper Tip | Stainless Steel Sheath

Mechanical Attachment

  • Wire Length (mm) 1219.2 | 152.4 | 2438.4 | 254 | 304.8 | 914.4

  • Wire Length (in) 10 | 12 | 36 | 48 | 6 | 96

Dimensions

  • Product Length (mm) 76.2 | 152.4 | 304.8 | 406.4 | 457.2 | 609.6 | 914.4 | 1219.2

  • Product Length (in) 3 | 6 | 12 | 16 | 18 | 24 | 36 | 48

  • Product Diameter (mm) 4.77 | 5.46 | 6.35

  • Product Diameter (in) .188 | .215 | .25

Usage Conditions

  • Error Limits/T-Accuracy  Standard Limits / +- 1.7 °C | Standard Limits / +- 1 °C | Standard Limits / +- 2.2 °C

  • Operating Temperature Range (°C) -50 – 155 | -50 – 250

  • Operating Temperature Range (°F) -58 – 311 | -58 – 482

Other

  • Junction Grounding  Grounded | Ungrounded

Related Materials

Datasheets & Catalog Pages