| Product | TE Part # | Documents | Element Type | Element Material | Lead Wire Style | Operating Temperature (Max) | EU RoHS Compliance | EU ELV Compliance |
|---|
| 20034647-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034655-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034664-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034794-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034798-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034801-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034803-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034646-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034648-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034650-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034656-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034657-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034662-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034666-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034649-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034659-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034661-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034792-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034800-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20032788-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034654-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034658-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034660-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034663-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034665-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034795-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034974-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034653-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034652-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034644-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034643-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034651-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034645-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034796-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034788-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034793-00 | | Plotted Wire | Copper | PTFE Insulated | 180 °C | - | - |
| 20034797-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| 20034799-00 | | Plotted Wire | Nickel | PTFE Insulated | 180 °C | - | - |
| 20034802-00 | | Plotted Wire | Platinum | PTFE Insulated | 180 °C | - | - |
| R-8949-34 | 3D PDF | Fiberglass Body | Platinum | Standard PTFE | 155 °C | - | - |
| R-1802 | 3D PDF | Fiberglass Body | Copper | Standard PTFE | 180 °C | - | - |
| R-7119 | 3D PDF | Fiberglass Body | Platinum | Standard PTFE | 180 °C | - | - |
| R-7123 | 3D PDF | Fiberglass Body | Nickel | Standard PTFE | 180 °C | - | - |
| R-8205 | 3D PDF | Fiberglass Body | Nickel | Standard PTFE | 180 °C | - | - |
| R-5156 | 3D PDF | Fiberglass Body | Platinum | Standard PTFE | 155 °C | - | - |
| R-7124 | 3D PDF | Fiberglass Body | Copper | Standard PTFE | 180 °C | - | - |