Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V):
220
Product Availability
-
Applicable Region :
Worldwide
Other
-
Equipment Processing Type :
Discrete
-
Heat Shrink Equipment Application :
In-Line Splice, Ring Terminal, Stub Splice
-
Substrate Length Max (mm):
65
-
Substrate Outside Diameter Max (mm):
20