EMI Shielding Materials And Application Solutions
Discover advanced EMI shielding materials and application solutions engineered to protect electronics from interference and ensure reliable performance.
Our EMI shielding solutions offer various conductive fillers that are designed to ensure galvanic compatibility while providing low contact resistance between mating surfaces. Our conductive elastomers are fully cured silicones or fluorosilicone loaded with a variety of highly conductive particles providing superior EMI/RFI shielding performance combined with excellent environmental sealing.
Why is EMI shielding important?
All active electronic devices have the potential to emit electromagnetic radiation. EMI shielding products protect critical electronic components and systems from EMI interference.
- EMC compliance required by law/performance specifications
- EMC non-compliance causes system level redesign late in product development process
Where is EMI shielding used?
EMI shielding gaskets are applied at the seams of an enclosure to establish a low resistance conductive path to block radiated emissions into and out of the enclosure.
- Conductive gaskets/windows/vents at enclosure assembly level
- Conductive gaskets for module assembly
- Conductive gasket at board level cans at PCB level
How we address electromagnetic compatibility (EMC)
Electromagnetic compatibility: Enables a device, equipment or system to function satisfactorily in its electromagnetic environment without introducing intolerable electromagnetic disturbance to anything in that environment