EMI SHIELDING SOLUTIONS IN INDUSTRIAL MACHINERY
Electromagnetic interference (EMI) is a growing challenge in modern industrial machinery, where increasing automation and connectivity demand high levels of performance and reliability. Uncontrolled EMI can disrupt signals, reduce equipment efficiency, and lead to costly downtime. Implementing effective EMI shielding solutions is essential to ensure stable operation, protect sensitive components, and maintain compliance with industry standards in complex industrial environments.
SHIELDING TYPE
|
APPLICATION
|
FEATURES
|
BENEFITS
|
Enclosure |
• Can be fitted with compression limit stops or collars. |
• A good solution for achieving RFI/ EMI/EMP and environmental sealing in a single gasket. |
|
Access panel |
• Conductive elastomers can provide great EMI shielding performance on casing lids |
• Material options to provide required EMI performance and galvanic compatibility |
This product table can only be viewed on desktop.
SHIELDING TYPE
|
APPLICATION
|
FEATURES
|
BENEFITS
|
Enclosure |
• Can be fitted with compression limit stops or collars. |
• A good solution for achieving RFI/ EMI/EMP and environmental sealing in a single gasket. |
|
Access panel |
• Conductive elastomers can provide great EMI shielding performance on casing lids |
• Material options to provide required EMI performance and galvanic compatibility |
This product table can only be viewed on desktop.
Oriented wire flat gaskets (470 material)
Conductive Elastomer O ring