EMI SHIELDING SOLUTION IN DATA & COMMUNICATIONS

EMI SHIELDING SOLUTION IN DATA & COMMUNICATIONS

In today’s environment, data centers are gaining importance due to the trend of outsourcing data access through the Cloud, while supporting bandwidth-intensive applications. Data center managers want to squeeze every bit of performance out of the data center architecture. Network equipment manufacturers need to consider Electromagnetic Compatibility as a potential inhibitor to maximize speed and efficiency in data centers.

Increases in data speed lead to commensurate increases in noise and heat. Greater connectivity supporting more wireless devices results in more signals and increased connector heat. All of these changes related to 5G place greater emphasis on appropriate EMI shielding, and as 5G evolves, engineers will need to meet the challenges of designing for faster data speeds, increased connectivity, and higher frequencies.

EMI Shielding data communications application

Data Center Racks

EMI shielding data center racks applications

 
Application
Key Product Features
Benefits

Strips for rack grounding

Suitable for repeated insertions

Reliable grounding of racks to enclosure

Door gasket

Available with a soft core

Robust gasket

Shielding over air inlet/outlet apertures

Allows good airflow and provides high level of EMI shielding

Improved EMI shielding over air inlet/outlet aperture

Door gasket Strips for rack grounding

Very soft and conformable high wear resistance

Reliable grounding of racks Provides door seal with a low closure force

This product table can only be viewed on desktop.

Network Switches

Network Switches

 
Product Type
Application
Key Product Features
Benefits

Chassis cover gasket

Soft and conformable

Provides EMI shielding on cover with low closure force

Grounding to chassis

Suitable for repeated insertions

Reliable grounding

Grounding of chassis to enclosure

Suitable for repeated insertions

Reliable grounding

This product table can only be viewed on desktop.

2U RACK Mount Server

2U RACK Mount Server

 
Product Type
Application
Key Product Features
Benefits

Chassis cover gasket

Soft and conformable

Provides EMI shielding on cover with low closure force

Grounding to chassis

Suitable for repeated insertions

Reliable grounding

Grounding of chassis to enclosure

Suitable for repeated insertions

Reliable grounding

This product table can only be viewed on desktop.

Satellite Communications

Satellite Communications

 
Shielding Type
Application
Features
Benefits

Enclosure

• Fully cured silicones or fluorosilicone loaded with a variety of highly conductive particles providing superior EMI/RFI shielding performance combined with excellentenvironmental sealing.

• Ensure complete electrical conductivity is maintained across the joint

 

• Ensure galvanic compatibility whilst providing low contact resistance between mating surfaces

 • The mono-filament interlocking loop construction gives strength while allowing it to confirm to almost any size or shape.

 

• A selection of elastomer cores are available to meet conditions such as temperature range, compression set, compression force.

• Delivers good galvanic match with mating flanges, thereby limiting the possibility of corrosion between gasket and flange.

 

• Excellent radio frequency interference (RFI)/electromagnetic interference (EMI) shield between two metallic surfaces.

Internal module

• Elastomer compounds directly dispensed onto component hardware or enclosure via a pressurized fluid dispensing system.

 

• RFI/EMI shielding and/or environmental seal for dust and moisture.

• Suited to applications where small, intricate EMI gasket profiles are required, such as on multicompartment labyrinth housings with minimum gaskets land area where traditional larger types of gaskets are not suit.

 

• Reduces assembly costs associated with traditional gaskets.

 I/O Panel

 • Hi-impact ABS UL94V-0 fire retardant moulding thick aluminum honeycomb and a nickel/copper fabric gasket to ground the honeycomb to the metalwork

• Deliver good air flow is required for cooling and ventilation but where EMC compliance must be ensured.

This product table can only be viewed on desktop.