hero-aero-

EMI SHIELDING SOLUTIONS IN AEROSPACE, DEFENSE & MARINE

 The Aerospace and defense industries have always been the main drivers for RFI/EMI shielding design and products. Achieving EMC (electromagnetic compatibility) in this sector is safety-critical, whereas in everyday life it can just be a frustrating nuisance.


Aircraft can get struck by lightning with regular occurrence, which will cause an electromagnetic pulse or EMP. EMP will have a devastating effect on electronic circuitry, so it is important that the aircraft has a path for the lightning to continue without causing damage. Space is another matter; satellites are in a very hostile electromagnetic environment with solar flares that can emit a coronal mass ejection. We are protected on Earth by the magnetosphere, but satellites don’t have that advantage, so shielding is paramount to ensure the safety of the satellite and its systems. Greater integration of electronics means electromagnetic compatibility between systems is of utmost importance to ensure they work in harmony and do not interfere with each other. Aircraft are more fly-by-wire than mechanical systems, with complex software operating computerised systems. Sensors measuring the aircraft environment, flight data, etc., all need to communicate with each other, operate independently, and provide backup for system failure or malfunction. Electronics engineers are very familiar with this and will consider in their design good board layout, filtering, grounding, signal integrity, etc., to try to resolve EMI at its source. However, shielding of the enclosure is just as important and solves the problem of radiated emissions and susceptibility. Mating surfaces on an enclosure can look very flat, and you think there is full metal-to-metal contact, but in a mass production process, nothing can be that flat, and gaps will exist. These gaps are slots and can become radiating antennas. This joint unevenness can be addressed by using an electrical gasket and adding more fixings to get good contact between the mating surfaces.

 

RFI/EMI shielding is a mechanical fix for an electrical problem, and the enclosure design engineer should be aware of the types of gaskets available and their different attributes and ensure there is enough land area on the enclosure seams, doors, etc. to fit the gasket. In Aerospace, the weight and size of equipment and systems are important, so miniaturisation, where possible, is used. This means that the shielding options available to the design engineers must also be small and offer good shielding. Electrically conductive elastomers are the best option for Aerospace as the material can be moulded, extruded or fabricated into very small components or deposited directly onto hardware. Many electrically conductive fillers are available to suit shielding requirements, and a fluorosilicone base meets the needs of resistance to fuel oils, etc.

ARMORED VEHICLE APPLICATION

Armored vehicle application

Information Distribution System    

Challenge: System requires high level of EMI shielding and an environmental seal; the structure is an assembly of machined aluminium housings within the vehicle

 
SHIELDING TYPE
FEATURES
BENEFITS

• Conductive elastomers can provide great EMI shielding performance on casing lids
• Range of different materials and profiles available to suit the application including a UL94-V0 material

• Material options to provide required EMI performance and galvanic compatibility
• Provide low-contact resistance between connector and enclosure

• Meet MIL-C standard sizes, and common sub D connector gaskets.

• Ensures electrical bonding between the surfaces with a very low contact resistance

• Compression molded
• Compliant with MIL-FTL-38999, MILDTL-26482, MIL-DTL-81511.

• Maintain the integrity of the seal
• Ideal where small cross section and/or small inside diameter is required.

This product table can only be viewed on desktop.

Rotary Base Joint (RBJ)    

Challenge: Large housing in base of vehicle with many connectors, which requires EMI shielding and environmental sealing

 
SHIELDING TYPE
FEATURES
BENEFITS

• Solid and sponge silicone flat gasket material populated with vertically oriented Monel or aluminium wires up to 140/sq cm

• Material options to provide required EMI performance and galvanic compatibility
• Provides excellent shielding with EMP (electromagnetic pulse) survivability and will also provide an environmental seal.

• Meet MIL-C standard sizes, and common sub D connector gaskets.

• Ensures electrical bonding between the surfaces with a very low contact resistance

• Compression molded
• Compliant with MIL-FTL-38999, MILDTL-26482, MIL-DTL-81511.

• Maintain the integrity of the seal
• Ideal where small cross section and/or small inside diameter is required.

This product table can only be viewed on desktop.

Auxiliary turret pod      

Challenge: Auxiliary electronics systems pod for attachment, to rear of turret, air cooled system

 
SHIELDING TYPE
FEATURES
BENEFITS

• Solid and sponge silicone flat gasket material populated with vertically oriented Monel or aluminium wires up to 140/sq cm

• Material options to provide required EMI performance and galvanic compatibility
• Provides excellent shielding with EMP (electromagnetic pulse) survivability and will also provide an environmental seal.

This product table can only be viewed on desktop.

Chapter seperator
military

MILITARY, AEROSPACE, UAV & DRONES APPLICATIONS

UAV drones

Challenge: Large housing in base of vehicle with many connectors, which requires EMI shielding and environmental sealing

  Learn more
SHIELDING TYPE
APPLICATION
FEATURES
BENEFITS

Control Systems

• Conductive elastomers can provide great EMI shielding performance at a relatively low cost
• Range of different materials and profiles available to suit the application including a UL94-V0 material

• Material options to provide required EMI performance and galvanic compatibility
• Provide low contact resistance between connector and enclosure

I/O Panel

• Meet MIL-C standard sizes, and common sub D connector gaskets

• Ensures electrical bonding between the surfaces with a very low contact resistance

Power distribution systems
Control systems

• Conductive elastomers can provide great EMI shielding performance at a relatively low cost
• Range of different materials and profiles available to suit the application including a UL94-V0 material

• Material options to provide required EMI performance and galvanic compatibility
• Provide low contact resistance between connector and enclosure

Power distribution systems and control systems

• Solid and sponge silicone flat gasket material populated with vertically oriented Monel or aluminium wires up to 140/sq cm.

• Material options to provide required EMI performance and galvanic compatibility
• Provides excellent shielding with EMP (electromagnetic pulse) survivability and will also provide an environmental seal.

Power distribution systems and control systems

• Offering a wide range of standard MIL connector gaskets. Different materials are available to meet the demands of EMI shielding, environmental sealing, galvanic compatibility and fuel / oil resistance.

• Ensures electrical bonding between the surfaces with a very low contact resistance

This product table can only be viewed on desktop.

Chapter seperator

OTHER AEROSPACE, DEFENSE AND MARINE APPLICATIONS

other ADM application

Communication and monitoring Equipment

  View Marine Applications Products
SHIELDING TYPE
APPLICATION
FEATURES
BENEFITS

Control Systems

• Conductive elastomers can provide great EMI shielding performance at a relatively low cost
• Range of different materials and profiles available to suit the application including a UL94-V0 material

• Material options to provide required EMI performance and galvanic compatibility
• Provide low contact resistance between connector and enclosure

I/O Panel

• Offering a wide range of standard MIL connector gaskets. Different materials are available to meet the demands of EMI shielding, environmental sealing, galvanic compatibility and fuel / oil resistance.

• Ensures electrical bonding between the surfaces with a very low contact resistance

Distribution Control Panel
Enclosure

• Solid and sponge silicone flat gasket material populated with vertically oriented Monel or aluminium wires up to 140/sq cm.

• Material options to provide required EMI performance and galvanic compatibility
• Provides excellent shielding with EMP (electromagnetic pulse) survivability and will also provide an environmental seal.

This product table can only be viewed on desktop.

Marine Tracking Equipment

  View Marine Defense Systems Products
SHIELDING TYPE
APPLICATION
FEATURES
BENEFITS

Enclosure

• The mono-filament interlocking loop construction gives strength while allowing it to confirm to almost any size or shape.
• A selection of elastomer cores are available to meet conditions such as temperature range, compression set, compression force.

• Delivers good galvanic match with mating flanges, thereby limiting the possibility of corrosion between gasket and flange.
• Excellent radio frequency interference (RFI)/electromagnetic interference (EMI) shield between two metallic surfaces.

Power distribution

• Meet MIL-C standard sizes, andcommon sub D connector gaskets

• Ensures electrical bonding between the surfaces with a very low contact resistance

Console Gland
Plate
External
Antennas
Gyroscope

• Solid and sponge silicone flat gasket material populated with vertically oriented Monel or aluminium wires up to 140/sq cm.

• Material options to provide required EMI performance and galvanic compatibility
• Provides excellent shielding with EMP (electromagnetic pulse) survivability and will also provide an environmental seal.

Cabinet Enclosure Vent

• Allows good airflow and provides high level of EMI shielding

• Improved EMI shielding over air inlet/outlet apertures

This product table can only be viewed on desktop.

Marine tracking equipment

Communication Shelters

  View Military Communications Products
SHIELDING TYPE
APPLICATION
FEATURES
BENEFITS

Door seals

• The mono-filament interlocking loop construction gives strength while allowing it to confirm to almost any size or shape.
• A selection of elastomer cores are available to meet conditions such as temperature range, compression set, compression force.

• Delivers good galvanic match with mating flanges, thereby limiting the possibility of corrosion between gasket and flange.
• Excellent radio frequency interference (RFI)/electromagnetic interference (EMI) shield between two metallic surfaces.

HVAC

• Hi-impact ABS UL94V-0 fire retardant moulding thick aluminum honeycomb and a nickel/copper fabric gasket to ground the honeycomb to the metalwork

• Deliver good air flow is required for cooling and ventilation but where EMC compliance must be ensured.

Access Panel

• Solid and sponge silicone flat gasket material populated with vertically oriented Monel or aluminium wires up to 140/sq cm.

• Material options to provide required EMI performance and galvanic compatibility
• Provides excellent shielding with EMP (electromagnetic pulse) survivability and will also provide an environmental seal.

This product table can only be viewed on desktop.

communications shelter
SHIELDING TYPE
APPLICATION
FEATURES
BENEFITS

Fuel Control Unit
FADEC (Full Authority Digital Engine Control)

• Conductive elastomers can provide great EMI shielding performance at a relatively low cost
• Range of different materials and profiles available to suit the application including a UL94-V0 material

• Material options to provide required EMI performance and galvanic compatibility
• Provide low contact resistance between connector and enclosure

Connector

• Offering a wide range of standard MIL connector gaskets. Different materials are available to meet the demands of EMI shielding, environmental sealing, galvanic compatibility and fuel / oil resistance.

• Ensures electrical bonding between the surfaces with a very low contact resistance

This product table can only be viewed on desktop.

ECU