renewable

EMI SHIELDING SOLUTION IN RENEWABLE ENERGY

WIND TURBINE

Gear box casings, bearing casings, access panels, de-icing systems.   

Challenge: Gaskets are required for environmental sealing and for ESD/grounding, resistance to oils is required; for the US market versions UL-HB flammability rating is required

  View Renewable Energy Products
SHIELDING TYPE
FEATURES
BENEFITS

• Conductive elastomers can provide great EMI shielding performance on casing lids
• Range of different materials and profiles available to suit the application including a UL94-V0 material

• Material options to provide required EMI performance and galvanic compatibility
• Provide low-contact resistance between connector and enclosure

• Meet MIL-C standard sizes, and common sub D connector gaskets.

• Ensures electrical bonding between the surfaces with a very low contact resistance

• Closed cell sponge with conductive fabric wrapped around 1 edge
• Can be provided as a fabricated gasket

• Will provide a combined EMI and environmental seal
• Low closure force 

This product table can only be viewed on desktop.

Information Distribution System    

Challenge: EMI and environmental seals required on the doors of equipment enclosures

  View Renewable Energy Products
SHIELDING TYPE
FEATURES
BENEFITS

• The mono-filament interlocking loop construction gives strength while allowing it to confirm to almost any size or shape.
• A selection of elastomer cores are available to meet conditions such as temperature range, compression set, compression force.

• Delivers good galvanic match with mating flanges, thereby limiting the possibility of corrosion between gasket and flange.
• Excellent radio frequency interference (RFI)/ electromagnetic interference (EMI) shield between two metallic surfaces.

• Meet MIL-C standard sizes, and common sub D connector gaskets.

• Ensures electrical bonding between the surfaces with a very low contact resistance

• Compression molded
• Compliant with MIL-FTL-38999, MIL-DTL-26482, MIL-DTL-81511.

• Maintain the integrity of the seal
• Ideal where smallcross section and/or small inside diameter is required.

• Allows good airflow and provides high level of EMI shielding

• Improved EMI shielding over air inlet/outlet apertures

This product table can only be viewed on desktop.

wind turbine