medical

EMI SHIELDING SOLUTION IN MEDICAL

SEQUENCING ANALYSIS

Lid/access panel sealing      

Challenge: Covers for sample modules require a soft and conformable EMI gasket

 
Shielding Type
Application
Features
Benefits

Module covers

• Very soft and conformable

 

• Provided in cut parts

 

• Provided with conductive adhesive backing

• Low closure force


• Adhesive backing aids assembly


• Provides shielding on cover

Enclosure body seams

• Soft and conformable


• Provides environmental and EMI seal


• Adhesive backing on environmental part

• Low closure force


• Combined EMI and environmental seal


• Adhesive backing aids assembly

Enclosure

• Soft and conformable


• Adhesive backing


• Wide range of profiles


• Can be fabricated into a gasket

• Low closure force


• Adhesive backing aids assembly

This product table can only be viewed on desktop.

MASS SPECTROMETRY

medical-analysis

 
Shielding Type
Application
Features
Benefits

Connector

• High EMI shielding performance


• Reliable low surface contact
resistance

• provides shielding on the connector interface

 

• Supplied as cut gasket

Enclosure and
access panels

• Soft and conformable

 

• Adhesive backing to aid assembly

 

• Supplied in standard lengths and cut to length during assembly

• Low closure force

 

• Takes up wide tolerances

 

• Supplied as standard strip, easily cut to various lengths during assembly

Internal shielding

• Soft and conformable

 

• Provided as a cut flat gasket

 

• Conductive adhesive backing to aid
assembly

• Low closure force

 

• Provided as cut part to fit directly into
assembly

 

• Provides internal shielding within unit

Environmental sealing

• Soft and conformable

 

• Bespoke flat gaskets to provide sealing in key areas

 

• Adhesive backing to aid assembly

• Low closure force

 

• Supplied as pre-cut bespoke seals to fit directly into the assembly.

This product table can only be viewed on desktop.

INFUSION PUMP

Infusion plump

EMI Solution
Application
Key Product Features
Benefits

•Enclosure

•Communication Pod

• Conductive elastomers can provide great EMI shielding performance at a relatively low cost

• Range of different materials and profiles available to suit the application including a UL94-V0 material"

• Material options to provide required EMI performance and galvanic compatibility

• Provide low contact resistance between connector and enclosure

• Sensor

• Power Supply

• Ensures additional electrical bonding between the surfaces with a very low contact resistance

• Housing Flow stop

• The groove also forms a compression stop for the O-Ring gasket

• Provides an environmental seal by achieving metal to metal contact Moisture or pressure sealing

•  Communication Pod 

• Fully cured silicones or fluorosilicone loaded with a variety of highly conductive particles providing superior EMI/RFI shielding performance combined with excellent environmental sealing

• Ensure complete electrical conductivity is maintained across the joint

• Ensure galvanic compatibility whilst providing low contact resistance between mating surfaces

This product table can only be viewed on desktop.

VENTILATOR

Interruption in medical device performance such  as ventilator can be the difference between life and death. Without proper EMI shielding, medical devices, including life-support systems and essential monitoring equipment are vulnerable to signal noise, damage, or total functional impairment.


A ventilator that doesn’t meet prescribed emission limits can lead to various unfavorable consequences for other medical devices: Potential Equipment Shutdown: In the worst-case scenario, the non-compliant ventilator might unexpectedly shut down, a critical issue when it’s supposed to operate continuously, 24/7.

Intermittent Failures: Such non-compliance can result in intermittent failures, disrupting normal device operation. Identifying and troubleshooting the source of electromagnetic interference (EMI) disturbances can be time-consuming and challenging. These intermittent failures could lead to the malfunction of essential features like alarms, lights, motors, displays, and LED indicators during crucial moments. 


Metastable Logic: Another consequence could be the occurrence of metastable logic, typically caused by a logic gate getting stuck between states 0 and 1. This can trigger a firmware error, necessitating a manual restart of the machine.

EMI shielding Ventilator application

 
Application
Features
Benefits

• Air Filter Cover

• Offering a wide range of standard MIL connector gaskets. Different materials are available to meet the demands of EMI shielding, environmental sealing, galvanic compatibility and fuel /oil resistance.

• Ensures electrical bonding between the surfaces with a very low contact resistance

 • LCD Display

• Termination of the EMI Shield windows to the enclosures is achieved with a continuous low resistance conductive edge around the window

• providing optimum transparency and EMI shielding.

• PCB

 • Soft and conformable, low closure force

 

• Available with adhesive backing

 

• Available in many profile options

• Grounding

• Enclosure

 • The mono-filament interlocking loop construction gives strength while allowing it to confirm to almost any size or shape.

 

• A selection of elastomer cores are available to meet conditions such as temperature range, compression set, compression force.

• Delivers good galvanic match with mating flanges, thereby limiting the possibility of corrosion between gasket and flange.

 

• Excellent radio frequency interference (RFI)/electromagnetic interference (EMI) shield between two metallic surfaces.

This product table can only be viewed on desktop.