XNNN Linear Valve Monitors
The XNNN linear valve monitors were developed from a hermetically sealed reed switch to detect positioning in linear valves.
Reliable detection
Even in areas with risk of explosion
- Completely machined from stainless steel and encapsulated with resin, for a complete and secure seal that allows its installation in harsh environments in the presence of liquids, dust, chemicals, etc.
- Developed to detect, without physical contact, the linear opening and closing movement of the valve.
- It features a powerful reed switch that is activated by the proximity of the permanent magnet attached to the actuator shaft.
Monitor Highlights
- Connection via sealed cable or push-button terminals
- Includes a magnetic actuator
- Enclosure made entirely of stainless steel
- Certified as explosion-proof
- Models with 1 or 2 contacts
- Normally open (NO) + normally closed (NC) contacts with a capacity of up to 3A/110Vac or 2A/24Vdc
- Eliminates the need for electrical conduit systems and sealing units
Download our product guide covering the complete portfolio of valve monitoring and automation solutions. Includes rotary, linear, and diaphragm valve monitors, solenoid valves, digital and analog positioners, position transmitters, I/P converters, and pneumatic boosters with electrical configurations, Ex certifications, enclosure options, and ordering codes for every product family.
e
e
e
e
e