Solenoid Valves

TE Connectivity develops solenoid valves for general use or for explosive atmospheres. They offer various coil and pneumatic body designs made of brass, aluminum, or stainless steel. Electrical connections can be made via an M12 connector, terminal block, or cable.

NAMUR Solenoid Valves

Complementing its line of Valve Signaling and Automation, Sense markets various models of solenoid valves. Valves for M31/M32 valve monitors or LOW POWER models that enable their application in Industrial Networks, improving compatibility requirements with protocols, among other types.

Various solenoid valve models for valve automation coupled with pneumatic actuators. Models with direct or alternating current power supply and pneumatic body manufactured in aluminum, brass or stainless steel. They couple directly to the standard NAMUR actuator, eliminating the need for pneumatic tubes and connections.

Standard Solenoid Valves

Standard solenoid valves are used in the automation of rotary and linear valves. They can be used with the SV series valve monitor for rotary valve automation or with XNNN position sensors for linear valve automation.

Various models of solenoid valves for valve automation coupled to pneumatic actuators. Models with direct or alternating current power supply and pneumatic body manufactured in aluminum, brass or stainless steel.