Valve Automation Accessories

Valve monitor actuators are designed to be mounted on the shaft of the pneumatic actuator, and when they rotate 90 degrees, their metallic or magnetic target activates one of the two sensors, signaling whether the valve is open or closed. High-visibility actuators that adapt to various actuator shaft sizes. The FLEX INDICATOR line of actuating indicators is designed for installation in conjunction with the M31 and M32 monitor lines. They can be installed on pneumatic actuators with various shaft heights and diameters.

Rotary actuators for valve monitors

Color-coded indication:
Monitors can be supplied with a local color-coded visual indicator, where blue indicates an open valve and green a closed valve. It has two magnetic or metallic actuators that activate the monitor's internal sensors, indicating the open or closed position of the valve remotely.


Arrow indication:
Monitors can be supplied with a local visual arrow indicator and adjustable detection angle. It has two magnetic or metallic actuators that activate the monitor's internal sensors, which remotely indicate the open or closed position of the valve.

 

Open/Closed Indication:
Monitors can be supplied with a highly visible local visual indicator that, in addition to indicating the open or closed position of the valve, has two magnetic or metallic actuators that activate the monitor's internal sensors, which then remotely indicate the open or closed position of the valve.