The valve monitoring system is designed to automate rotary or linear valves, enabling local or remote signaling of the valve's open or closed position. Models with an internal network cable splitter eliminate the need for mounting accessories and allow for replacement of the circuit board and solenoid without interrupting the operation of the rest of the network. Versions for general use or classified atmospheres (Ex) - Can be supplied with solenoid valves.
Download our product guide covering the complete portfolio of valve monitoring and automation solutions. Includes rotary, linear, and diaphragm valve monitors, solenoid valves, digital and analog positioners, position transmitters, I/P converters, and pneumatic boosters with electrical configurations, Ex certifications, enclosure options, and ordering codes for every product family.
RELATED CONTENT