Diaphragm Valve Position Monitors

Monitors for diaphragm valves were developed to detect the linear movement of the valve, indicating whether it is open or closed. The I-Vue diaphragm valve monitor can be mounted on valves up to 4" with a stroke of up to 50 mm. The device provides various alarms and diagnostics. The M-VUE diaphragm valve monitor can be mounted on valves up to 2" with a stroke of up to 22 mm.

Intelligent valve monitors are specifically designed for diaphragm valve applications. Compatible with Point-to-Point, AS-Interface, and DeviceNet control systems, these monitors offer substantial benefits over standard control systems. They maximize plant efficiency by eliminating false alarms and reducing installation and configuration times. Sense valve monitors provide a wide range of diagnostics that aid in continuous monitoring and preventive maintenance of diaphragm valves. All unique features can be operated remotely on an industrial network or locally using a magnetic key, easily extracting diagnostics and ensuring a safe process and efficient preventive maintenance.

Product Features

  • Local Indicator LEDs
    • Green LEDs indicate the valve is open.
    • Red LEDs indicate the valve is closed.

 

  • Mechanical Position Indicator
    • Even in the event of a power outage, the valve position can be viewed via a mechanical position indicator.
 
  • Magnetic Buttons
    • All monitor configuration is performed using magnetic buttons, eliminating the need to open the enclosures.
 
  • Electrical Connection
    • M12 or 7/8" connectors facilitate easy electrical connection and disconnection.
 
  • Solenoid Valve
    • Pneumatic body coupled to the monitor.
    • 1/8" BSP or NPT pneumatic connection.
    • Internal mounting of the solenoid coil.