![](/content/dam/te-com/images/appliances/global/product-hero-rendition/MAG-MATE crop.jpg/jcr:content/renditions/hero-product-master.jpg)
Automated IDC Magnet Wire Terminations
MAG-MATE terminals use insulation displacement contact (IDC) technology for high-speed termination of copper or aluminum magnet wire without wire stripping, soldering or welding. The termination system includes the IDC terminal and a compatible plastic cavity that is either integrated into the coil body or part of a separate housing. MAG-MATE terminals are designed for fully or semi-automated assembly to provide uniform, gas-tight connections at low applied cost. The product line includes many lead wire attachment options, including crimp, poke-in, quick connect tab, solder post, and receptacle. The IDC slot supports up to two magnet wires for splicing. Applications include motor windings, coil connections, and power supplies.
![Mag Mate Terminals](/content/dam/te-com/images/appliances/global/infographics/mag-mate-terminals-icon.jpg)
Product Features
IDC Zone (Box Height, in.) | .187, .200, .300, .500 | Input / Output Types | Poke-in, FASTON Tab, Twisted Tab, F-Crimp, Solder Post, Multi-Spring, Eye of Needle, Leaf Spring, Round Pin, Tab Receptacle, Edge Leaf |
Wire Size (mm / AWG) | Cu: 0.16-2.05 / 34-12 Al: 0.18-2.30 / 33-11 |
Materials / Plating | Base: Brass, CuNiSi, Phos. Bronze Plating: Tin |
Max Number of Wires | 2 per slot | Single Cavity Dimensions (in.) | 187 Box: .235H x .175W x .150T 300 Box: .355H x .215W x .205T 500 Box: .550H x .375W x .300T |
Max Wire Diameter Ratio | 1:1 | Max Operating Temp. (°C) | 150 |
Type of Wire | Magnet Wire (Cu / Al) | Agency Approval(s) | UL |
Featured Products
These terminals help electric motor manufacturers design more compact motor systems. They feature insulation displacement contact (IDC) technology to create a reliable, gas-tight contact that can be assembled efficiently and cost-effectively using automated tooling.
Compact IDC terminals accommodate single or double wire termination for 40-30AWG (0.08-0.25mm) magnet wire.
MAG-MATE Terminals with Multispring Pin
Combination of two key technologies to eliminate the need to solder in a motor connection. This product allows solderless magnet wire termination in the MAG-MATE IDC terminal and solderless PCB termination with the press-fit Multispring pin.