TE Raychem Separable Connectors for Switchgear and Transformers up to 245 kV

Our broad portfolio of TE Raychem separable connectors is designed to optimize performance and address connection challenges in switchgear and transformers across IEC, IEEE, and GB/T power grids. Engineered to fit virtually any cable size, these connectors offer high reliability, even in the harshest environments. When combined with our TE Kries smart grid solutions, they help you monitor your network and prevent outages.

Product Benefits

Your partner of choice for end-to-end solutions to meet your separable connector needs

 

  • Full line of inner cone and outer cone connectors for IEC, IEEE, and GB/T power grids.
  • Easy, safe, and quick installation thanks to an optimised design and material selection.
  • Range-taking design to minimise product array.
  • Sensor technology and accessories for grid monitoring.
  • Local language support, design assistance, on-site training, and installation supervision.

1st

electrified road and one of the world´s largest offshore wind farms use our separable connectors.¹

6M+

of our separable connectors in use worldwide.²

Screened Separable Connectors

Loadbreak Separable Connectors

Loadbreak separable connectors are designed to enable safe connection and disconnection operations under full electrical load conditions. This capability makes them essential for applications requiring operational flexibility and emergency switching capabilities.

Deadbreak Elbow and Compact Connectors

TE Raychem Deadbreak and Loadbreak elbows for IEEE standardized markets are made of EPDM rubber for low tension set and high dielectric strength. Both product lines are IEEE 386 compliant and available with accessories such as test points, cable sealing, grounding kits.

Unscreened Insulating Boots and Adapters

TE Raychem unscreened insulating boots and adapters for heat shrink and cold applied terminations are ideal when clearances are insufficient for operation or to protect against flashovers.