This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Dead Break Elbow series (ELB-15/28) is designed to terminate underground cables to high-voltage apparatus such as transformers and switchgear.  They are fully shielded and fully submersible and meet the requirements of IEEE Standard 386. They are interchangeable with other manufacturers’ products that conform with this industry standard. The molded semiconducting shield provides ground shield continuity per the requirements of IEEE 592. Meets IEEE 386-2006 specification requirements.

 

Our ELB-15/28 series are designed for use on extruded (XLPE or EPR) solid dielectric cable. The conductor range is from 1/0 AWG to 1250 kcmil for aluminum or copper conductors with insulation diameters from 0.640” to 1.965”. The ELB-15/28-610 and ELB-15/28-910 elbow has a capacitive test point molded into the elbow body which provides a means of sensing voltage and provides an attachment point for test point fault indicators. 900 A ratings can be achieved by ordering the kit with a copper shear bolt terminal.

Key Features

  • Peroxide cured EPDM rubber ensures a low tension set and high dielectric strength
  • 100% factory production tested for partial discharge and AC Hipot per IEEE 386 
  • Optional capacitive test point provided on an elbow
  • Fits 15/28 kV cables up to 1250 kcmil
  • Available for 900 A capability
FAQ

Frequently Asked Questions

Question: Are TE's Raychem Dead Break Elbow Connectors part of the installation training schedule from TE?

Answer: Yes, our Dead Break Elbow Connectors are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to comprehensive training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: What's a mini cable cross-section for rating?

Answer: Usually, 750 kcmil copper conductor cable and above are used as a rating for mini cable cross-section.

 

Question: Are TE's Raychem Elbow products compatible with other suppliers' products?

Answer: In accordance with IEEE-386 specifications, elbow connectors from different manufacturers have to be interchangeable across all load break or dead break elbows.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Shear Bolt | Cold Applied | Mechanical | Crimp

  • Bushing Type  600A | 900A

  • Cable Shield Style  Copper Tape | None | Tape/Wire

  • Screened  Screened

Electrical Characteristics

  • Voltage Class (kV) ≤ 28

Body Features

  • Compatible Conductor Material  Aluminium | Aluminum | Copper

  • Insulation Material  Polymeric | XLPE/EPR

Dimensions

  • Compatible Conductor Diameter Range (mm) 15.49 | 17.53 | 18.67 | 19.05 | 21.84 | 23.37 | 25.64 | 29.21 | 32.51 | 35.56 | 39.36 | 42.93

  • Compatible Conductor Diameter Range (in) .61 | .69 | .735 | .75 | .859 | .92 | 1 | 1.15 | 1.27 | 1.4 | 1.54 | 1.69

  • Compatible Insulation Diameter Range (mm) 16.3 – 19.3 | 18.3 – 21.5 | 19.9 – 24.6 | 23.1 – 27.1 | 24.9 – 29 | 24.9 – 29. | 27.4 – 32.5 | 31 – 36.1 | 31. – 36.1 | 34.5 – 39.6 | 37.6 – 43.2 | 41.7 – 46.7 | 45.2 – 49.9

  • Compatible Insulation Diameter Range (in) .64 – .75 | .72 – .84 | .78 – .96 | .9 – 1 | .98 – 1.14 | 1 – 1.27 | 1.01 – 1.28 | 1.22 – 1.42 | 1.3 – 1.5 | 1.35 – 1.55 | 1.48 – 1.7 | 1.64 – 1.83 | 1.77 – 1.96

  • Compatible Conductor Range (AWG/kcmil) 2 |

Operation/Application

  • Dead Break Connection Product Type  15/28kV T-Body Kit | 15/28kV T-Body Kit w/ Jacket Seal | Elbow Connector | Insulating Cap | Junction | T-Adapter | T-Connector

Industry Standards

  • Compatible With Approved Standards Products  IEEE 386

Product Availability

  • Product Availability  Americas

Other

  • Installation Instruction  English

Related Materials