This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem ELBC-810 Dead Break Elbow Connectors are used to connect XLPE cables to electrical equipment (e.g. RMU, switchgear, transformer, etc.), using CENELEC bushing type “C”, specified up to 17.5 kV. Our ELBC Connectors are made of a highly modified EPDM rubber and are fully screened and submersible, suitable for indoor and outdoor installations. For a wide range of applications, the design incorporates one body and five stress cones to cover cross-sections from 25 mm² up to 500 mm². The overall and cut-back dimensions are designed to take up minimal space in the terminal box. The elbow connectors are equipped with a capacitive test point for determining whether the circuit is energized. A conductive cap protects this test point. These connectors are compatible for use with both mechanical and compression lugs, which can be ordered separately. Pre-engineered design of the mechanical lug optimizes contact resistance between the connector and conductor.

Installation is user-friendly, requiring only a standard socket spanner and no additional space. The separable connector is easily connected with the bushing and junction that comply with EN50180/50181 DIN47636. Accessories such as test rods, earth plugs, and front terminals are compatible for use with our range of RSTI and ELBC separable connectors.

Key Features

  • Thin wall screen, permanently bonded onto the EPDM insulation, protects the connection system against accidental contact
  • Unique design makes it fully shielded and submersible when matched with the right bushing or plug
  • Compact design supports the use of double “T” connections inside cable cabinets
  • The wide application range covers cable cross-sections from 35 mm2 to 400 mm2
  • Easy access back plug with capacitive test point
FAQ

Frequently Asked Questions

Question: Are TE's Raychem Dead Break Elbow Connectors part of the installation training schedule from TE?

Answer: Yes, our Dead Break Elbow Connectors are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to comprehensive training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: What is the maximum cable range used for TE's Raychem Dead Break Elbow Connectors?

Answer: Our ELBC Dead Break Elbow Connectors use up to a 500 mm2 range of cables.

 

Question: Which type of interface is used for ELBC Connectors?

Answer: Our Raychem ELBC Connectors use interface type C bushings.

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Mechanical | Crimp

  • Bushing Type  630A | 800A

  • Cable Shield Style  Copper Tape

  • Screened  Screened

Configuration Features

  • Number of Cores  1 | 3

Electrical Characteristics

  • Voltage Class (kV) ≤ 17.5 | ≤ 24

Body Features

  • Compatible Conductor Material  Aluminum | Copper

  • Insulation Material  Polymeric

Dimensions

  • Compatible Insulation Diameter Range (mm) 13.2 – 17.5 | 15.5 – 19 | 15.6 – 19.5 | 18 – 23 | 18.6 – 24.8 | 22 – 27 | 22.8 – 28.5 | 26 – 32 | 27.4 – 34.6 | 31 – 37 | 31.2 – 38.3

  • Compatible Insulation Diameter Range (in) .51 – .68 | .61 – .74 | .61 – .76 | .7 – .9 | .73 – .97 | .86 – 1 | .89 – 1.12 | 1 – 1.36 | 1 – 1.25 | 1.22 – 1.45 | 1.22 – 1.5

  • Compatible Conductor Cross-Section Range (mm²) 25 – 50 | 25 | 35 – 70 | 35 | 50 | 70 – 95 | 70 | 95 | 95 – 120 | 120 | 120 – 185 | 150 – 240 | 150 | 185 | 240 | 240 – 300 | 300 – 400 | 300 | 400 | 500

Operation/Application

  • Marine-Offshore-Shipbuilding Certified  No

  • Dead Break Connection Product Type  Elbow Connector with Testpoint | T-Connector

Industry Standards

  • Compatible With Approved Standards Products  GB/T 12706.4-2008 | IEC 60502-4

Product Availability

  • Product Availability  Asia

Other

  • Installation Instruction  English

Related Materials