Electrically Conductive Adhesives

Our line of electrically conductive adhesives provides RFI/EMI shielding and grounding solutions. They consist of a densely loaded adhesive filled with electrically conductive particles to make a strong and effective conductive glue.

Single component RTV (room temperature vulcanizing) electrically conductive silicones are available with a range of fillers including silver plated aluminum, silver plated copper and nickel coated graphite.  These are designed to be used as a thin bond between two components; caulking compound can also be supplied for larger gap filling. Two component silver filled electrically conductive epoxy systems are also available.

Materials

  • Single component RTV silicones and 2-part epoxy in a variety of conductive fillers including
  • Silver loaded epoxy adhesive
  • Silver plated aluminum loaded RTV silicone
  • Silver plated copper loaded RTV silicone
  • Nickel coated graphite loaded RTV silicone

Applications

  • Vibration and/or shock resistant sealant/adhesive for electronic assemblies.
  • Electrical connection/bonding of materials with dissimilar thermal expansion coefficients i.e. mounting shielded windows EMI shielding with environmental sealing (IP68 possible).
  • ESD control/grounding.
  • Structural adhesive – can be used to permanently bond metal assemblies.
  • Electrical connection of components avoiding the use of mechanical fixings or solder.