EMI Shielding sample

Search TE.com to find eligible products to test and request free product samples.

Sample Request

View any of the below listings and simply add to cart for products you would like to receive FREE and shipped directly to your door.

FAST AND SIMPLE

Search TE.com to find eligible products to test and request free product samples.

 

  • Easy to find - Make your selection from the list below
  • Receive free samples quickly with 3-day worldwide delivery to 62 countries and shipping, taxes and duties paid by TE (where allowable by law)
  • Registration required - click the "Resources" link (top-right corner) today to create an account

CONDUCTIVE ELASTOMERS

Electrically conductive elastomers are made from silicone or fluorosilicone loaded with highly conductive particles such as silver-plated aluminum, silver plated copper, nickel coated graphite and pure nickel. Available as extruded profiles, “O” rings, molded components, and flat sheet for die cut gaskets. Conductive elastomers offer an excellent temperature range and are resistance to compression set and fluorosilicone has superior resistance to fuel oils and solvents.

Order free samples

Part Number
Part Description
Material
2421687-1
SNG Sheet 50mm sq x 1.2mm sample Silicone Sheet
2421688-1 SNG Sheet 50mm sq x 1.6mm sample Silicone Sheet
2421689-1 SSA Sheet 50mm sq x 0.8mm sample Silicone Sheet
2421690-1 SSA Sheet 50mm sq x 1.2mm sample Silicone Sheet
2421691-1 SSA Sheet 50mm sq x 1.6mm sample Silicone Sheet
2421692-1 FNG Sheet 50mm sq x 0.8mm sample Fluorosilicone Sheet
2421693-1 FNG Sheet 50mm sq x 1.2mm sample Fluorosilicone Sheet
2421694-1 FNG Sheet 50mm sq x 1.6mm sample Fluorosilicone Sheet
2421695-1 FSA Sheet 50mm sq x 0.8mm sample Fluorosilicone Sheet
2421696-1 FSA Sheet 50mm sq x 1.2mm sample Fluorosilicone Sheet
2421697-1 FSA Sheet 50mm sq x 1.6mm sample Fluorosilicone Sheet

ORIENTED WIRE

Solid and sponge silicone populated with vertically oriented Monel or aluminum wires up to 140/sq cm. Provides excellent shielding with electromagnetic protection (EMP) survivability and will also provide an environmental seal. Available as sheet stock, strip or die cut to customer design and can be easily fabricated for large picture frame gaskets. Also available with self-adhesive backing and compression stops or collars which can be fitted to prevent over compression.

Order free samples

Part Number
Part Description
Material
2421699-1 Mon Wire 40 Sh Sil 50mm sqx1.6mm Monel wire in Silicone binder
2421701-1 Mon Wire 40 Sh Sil 50mm sqx2.4mm Monel wire in Silicone binder
2421703-1 Alu Wire 40 Sh Sil 50mm sqx1.6mm Aluminium wire in Silicone binder
2421704-1 Alu Wire 40 Sh Sil 50mm sqx2.4mm Aluminium wire in Silicone binder
2421705-1 Mon Wire 20 Sh Sil 50mm sqx0.8mm Monel wire in Silicone binder
2421706-1 Mon Wire 20 Sh Sil 50mm sqx1.6mm Monel wire in Silicone binder
2421707-1 Mon Wire 20 Sh Sil 50mm sqx2.4mm Monel wire in Silicone binder
2421708-1 Alu Wire 20 Sh Sil 50mm sqx0.8mm Aluminium wire in Silicone binder
2421709-1 Alu Wire 20 Sh Sil 50mm sqx1.6mm Aluminium wire in Silicone binder
2421710-1 Alu Wire 20 Sh Sil 50mm sqx2.4mm Aluminium wire in Silicone binder
2421711-1 Mon Wire 50 Sh Fsil 50mm sqx0.8mm Monel wire in Silicone binder
2421712-1 Mon Wire 50 Sh Fsil 50mm sqx1.6mm Monel wire in Silicone binder
2421713-1 Mon Wire 50 Sh Fsil 50mm sqx2.4mm Monel wire in Silicone binder
2421714-1 Alu Wire 50 Sh Fsil 50mm sqx0.8mm Aluminium wire in Silicone binder
2421715-1 Alu Wire 50 Sh Fsil 50mm sqx1.6mm Aluminium wire in Silicone binder
2421716-1 Alu Wire 50 Sh Fsil 50mm sqx2.4mm Aluminium wire in Silicone binder

KNITTED WIRE MESH

Knitted wire mesh gaskets provide an excellent cost-effective EMI gasket, providing shielding in the magnetic as well as electric fields. Kemtron knit in four wire types, Monel, stainless steel, aluminum, and tin-plated copper clad steel. Knitted mesh gaskets can be supplied as solid mesh or knitted over elastomeric cores with or without environmental seal in continuous lengths or fabricated to custom designs.

Order free samples

Part Number
Part Description
Material
2423773-1 Round Mon Dia2.4 L0.25m Monel Alloy 400 Wire
2423774-1 Round Mon Dia3.2 L0.25m Monel Alloy 400 Wire
2423776-1 Round Mon Dia4.8 L0.25m Monel Alloy 400 Wire
2423777-1 Round TCS Dia2.4 L0.25m Tin Plated Copper Clad Steel
2423778-1 Round TCS Dia3.2 L0.25m Tin Plated Copper Clad Steel
2423779-1 Round TCS Dia4.8 L0.25m Tin Plated Copper Clad Steel
2423780-1 Round SS Dia2.4 L0.25m Stainless Steel
2423781-1 Round SS Dia3.2 L0.25m Stainless Steel
2423782-1 Round SS Dia4.8 L0.25m Stainless Steel
2423783-1 Rectangular Mon 2.4x4.8 L0.25m Monel Alloy 400 Wire
2423784-1 Rectangular Mon 3.2x3.2 L0.25m Monel Alloy 400 Wire
2423785-1 Rectangular Mon 3.2x6.4 L0.25m Monel Alloy 400 Wire
2423786-1 Rectangular TCS 2.4x4.8 L0.25m Tin Plated Copper Clad Steel
2423787-1 Rectangular TCS 3.2x3.2 L0.25m Tin Plated Copper Clad Steel
2423788-1 Rectangular TCS 3.2x6.4 L0.25m Tin Plated Copper Clad Steel
2423789-1 Rectangular SS 2.4x4.8 L0.25m Stainless Steel
2423790-1 Rectangular SS 3.2x3.2 L0.25m Stainless Steel
2423791-1 Rectangular SS 3.2x6.4 L0.25m Stainless Steel
2423792-1 Flat Bandage Mon 12.7 L0.25m Monel Alloy 400 Wire
2423793-1 Flat Bandage Mon 25.4 L0.25m Monel Alloy 400 Wire
2423794-1 Flat Bandage Mon 50.8 L0.25m Monel Alloy 400 Wire
2423795-1 Flat Bandage TCS 12.7 L0.25m Tin Plated Copper Clad Steel
2423796-1 Flat Bandage TCS 25.4 L0.25m Tin Plated Copper Clad Steel
2423797-1 Flat Bandage TCS 50.8 L0.25m Tin Plated Copper Clad Steel
2423798-1 Flat Bandage SS 12.7 L0.25m Stainless Steel
2423799-1 Flat Bandage SS 25.4 L0.25m Stainless Steel
2423800-1 Flat Bandage SS 50.8 L0.25m Stainless Steel
2423802-1 Twin Round + Fin Mon Dia3.2 W25.4 L0.25m Monel Alloy 400 Wire
2423803-1 Twin Round + Fin Mon Dia4.8 W25.4 L0.25m Monel Alloy 400 Wire
2423804-1 Twin Round + Fin Mon Dia6.4 W25.4 L0.25m Monel Alloy 400 Wire
2423805-1 Twin Round + Fin TCS Dia3.2 W25.4 L0.25m Tin Plated Copper Clad Steel
2423806-1 Twin Round + Fin TCS Dia4.8 W25.4 L0.25m Tin Plated Copper Clad Steel
2423808-1 Twin Round + Fin TCS Dia6.4 W25.4 L0.25m Tin Plated Copper Clad Steel
2423809-1 Round Sil Sponge Core Mon Dia2.4 L0.25m Monel Alloy with Silicone Sponge Core
2423810-1 Round Sil Sponge Core Mon Dia3.2 L0.25m Monel Alloy with Silicone Sponge Core
2423811-1 Round Sil Sponge Core Mon Dia4.8 L0.25m Monel Alloy with Silicone Sponge Core
2423812-1 Round Sil Sponge Core Mon Dia6.4 L0.25m Monel Alloy with Silicone Sponge Core
2423813-1 Round Sil Sponge Core TCS Dia2.4 L0.25m Tin Plated Copper Clad Steel with Silicone Sponge Core
2423814-1 Round Sil Sponge Core TCS Dia3.2 L0.25m Tin Plated Copper Clad Steel with Silicone Sponge Core
2423815-1 Round Sil Sponge Core TCS Dia4.8 L0.25m Tin Plated Copper Clad Steel with Silicone Sponge Core
2423816-1 Round Sil Sponge Core TCS Dia6.4 L0.25m Tin Plated Copper Clad Steel with Silicone Sponge Core
2423817-1 Round Sil Sponge Core SS Dia2.4 L0.25m Stainless Steel with Silicone Sponge Core
2423818-1 Round Sil Sponge Core SS Dia3.2 L0.25m Stainless Steel with Silicone Sponge Core
2423819-1 Round Sil Sponge Core SS Dia4.8 L0.25m Stainless Steel with Silicone Sponge Core
2423820-1 Round Sil Sponge Core SS Dia6.4 L0.25m Stainless Steel with Silicone Sponge Core
2423821-1 Rect Sil Sponge Core Mon 3.2x6.4 L0.25m Monel Alloy with Silicone Sponge Core
2423822-1 Rect Sil Sponge Core Mon 3.2x9.5 L0.25m Monel Alloy with Silicone Sponge Core
2423823-1 Rect Sil Sponge Core Mon 4.8x12.7 L0.25m Monel Alloy with Silicone Sponge Core
2423824-1 Rect Sil Sponge Core TCS 3.2x6.4 L0.25m Tin Plated Copper Clad Steel with Silicone Sponge Core
2423825-1 Rect Sil Sponge Core TCS 3.2x9.5 L0.25m Tin Plated Copper Clad Steel with Silicone Sponge Core
2423826-1 Rect Sil Sponge Core TCS 4.8x12.7 L0.25m Tin Plated Copper Clad Steel with Silicone Sponge Core
2423827-1 Rect Sil Sponge Core SS 3.2x6.4 L0.25m Stainless Steel with Silicone Sponge Core
2423828-1 Rect Sil Sponge Core SS 3.2x9.5 L0.25m Stainless Steel with Silicone Sponge Core
2423829-1 Rect Sil Sponge Core SS 4.8x12.7 L0.25m Stainless Steel with Silicone Sponge Core

EMI O-ring

Made from extruded sections cut to length and the two ends joined by vulcanization to ensure a durable bond and maintaining the integrity of the seal. Sections and materials available are sponge, hollow tube, solid, D shape, rectangular etc. Rectangular picture frame gaskets with mitred corners can also be made in this way.

Order free samples

Part Number
Part Description
Material
2430179-1
JNS O-Ring SNG 38999 Shell 9 & 10  Nickel Plated Graphite (Ni/C)
2430180-1
JNS O-Ring SNG 38999 Shell 11 & 12  Nickel Plated Graphite (Ni/C)
2430181-1 JNS O-Ring SNG 38999 Shell 13 & 14  Nickel Plated Graphite (Ni/C)
2430182-1 JNS O-Ring SNG 38999 Shell 15 & 16  Nickel Plated Graphite (Ni/C)
2430183-1 JNS O-Ring SNG 38999 Shell 17 & 18  Nickel Plated Graphite (Ni/C)
2430184-1 JNS O-Ring SNG 38999 Shell 19 & 20  Nickel Plated Graphite (Ni/C)
2430185-1 JNS O-Ring SNG 38999 Shell 21 & 22  Nickel Plated Graphite (Ni/C)
2430186-1 JNS O-Ring SNG 38999 Shell 23 & 24  Nickel Plated Graphite (Ni/C)
2430187-1 JNS O-Ring SNG 38999 Shell 25  Nickel Plated Graphite (Ni/C)
2430188-1 JNS O-Ring FNG 38999 Shell 6  Nickel Plated Graphite (Ni/C)
2430189-1 JNS O-Ring FNG 38999 Shell 8  Nickel Plated Graphite (Ni/C)
2430190-1 JNS O-Ring FNG 38999 Shell 9 & 10  Nickel Plated Graphite (Ni/C)
2430191-1 JNS O-Ring FNG 38999 Shell 11 & 12  Nickel Plated Graphite (Ni/C)
2430192-1 JNS O-Ring FNG 38999 Shell 13 & 14  Nickel Plated Graphite (Ni/C)
2430193-1 JNS O-Ring FNG 38999 Shell 15 & 16  Nickel Plated Graphite (Ni/C)
2430194-1 JNS O-Ring FNG 38999 Shell 17 & 18  Nickel Plated Graphite (Ni/C)
2430195-1 JNS O-Ring FNG 38999 Shell 19 & 20  Nickel Plated Graphite (Ni/C)
2430196-1 JNS O-Ring FNG 38999 Shell 21 & 22 Nickel Plated Graphite (Ni/C)
2430197-1 JNS O-Ring FNG 38999 Shell 23 & 24  Nickel Plated Graphite (Ni/C)
2430198-1 JNS O-Ring FNG 38999 Shell 25  Nickel Plated Graphite (Ni/C)

EMI VENTS

EMI VENTS EMI shielding vent panels or attenuvents are made from aluminum or steel honeycomb mounted into a frame. Many aluminum frame styles are available together with different thicknesses and configurations of honeycomb to meet different shielding requirements. Protective grills are available for vulnerable areas together with dust filtration foams. Many plated or painted finishes can be specified.

NOTE: Sample includes the inner core only. Frame not included

Order free samples

Part Number
Part Description
Material
2430352-1 Honeycomb Vent Nickel Plated Graphite (Ni/C)

Connector Gasket

Offering a wide range of standard MIL connector gaskets. Different materials are available to meet the demands of EMI shielding, environmental sealing, galvanic compatibility and fuel / oil resistance.

NOTE: Sample includes the inner core only. Frame not included

Order free samples

Part Number
Part Description
Material
2452685-1
FNA Sheet 50mm sq x 1.6mm sample
Nickel Plated
Aluminum with Fluorosilicone Binding
2452660-1 SNA Sheet 50mm sq x 0.8mm sample Nickel Plated
Aluminum with Silicone Binding

Disclaimer

Free samples application are subject to TE Connectivity’s review and approval prior to shipment, and TE reserves the right to reject any request at its sole discretion; such samples are provided on an “as-is” basis without warranty, and the user assumes full responsibility for their use and application; for any technical support or customized development, please contact TE Connectivity separately.