high speed data and charging in one connector
Mini USB (Mini Universal Serial Bus) is a smaller USB interface introduced in the early 2000s, primarily used for compact and portable electronic devices. It was part of the USB 2.0 standard and served as a predecessor to the Micro USB connector.
The USB (Universal Serial Bus) is a standard product controlled by USB Implementer's Forum. USB is characterized by widespread market adoption and consists of several form factors to accommodate different device requirements. The Mini USB series are compact and portable, supporting both data transfer and charging. TE’s USB connectors combine high speed data capabilities and a charging function in one connector.
Product Features
USB Mini Connectors
- Power Delivery: Typically, up to 2.5W
- Data Speed: Up to 480 Mbps (USB 2.0)
Versions:
- Mini-A: Used primarily for USB OTG hosts.
- Mini-B: Most common, used for peripherals.
- Mini-AB: Hybrid port supporting both Mini-A and Mini-B.
What Customers Ask
USB Mini Connectors
Q: How do Micro‑USB and Mini‑USB connectors differ?
Mini‑USB connectors are physically larger and were common in early portable devices. Micro‑USB connectors reduce height and footprint while maintaining defined mating‑cycle expectations. TE offers both families in various mounting styles to satisfy legacy and compact‑device requirements.
Select Applications:
USB Mini Connectors
- Digital cameras
- MP3 players
- GPS devices
- External hard drives
- Game controllers
- Development boards