Reliability and Ruggedness In a Sleek, Slim Design

Our USB Type-C connectors adhere to industry standards, delivering a sleek, slim form factor for handheld devices while maintaining robust durability for industrial applications. With multi-protocol support and broad backward compatibility, a single USB Type-C port enables data transfer, rapid charging, and high-definition A/V output (HDMI/VGA/DisplayPort), providing a truly unified connectivity experience.

Benefits and Features

USB Type-C Connectors

Comprehensive Portfolios & Flexible Integration
  • Multiple configurations (6-pin, 16-pin, and 24-pin options) with standard USB Type-C interface to meet the diverse needs
  • Single-cable solution for data, power, and A/V transmission
  • Flexible mounting: top, mid, vertical, and flag mount

 

Seamless Upgrades & Universal Compatibility

  • The charge-only version can be upgraded  to full-featured USB Type-C receptacles with no board redesign required
  • Compatible with USB 4.0, USB 3.0, USB 3.1 Gen 2, and USB 2.0 via adapters

 

Rugged Reliability

  • IPX7/IPX8 waterproof and IPX4 splash-proof variants available
  • Superior EMI shielding with a uniquely designed receptacle shell

 

Competitive Price & Fast Delivery

  • Leveraging global manufacturing expertise for cost efficiency and rapid turnaround
design
YOUR PROJECT STARTS HERE. From cart to creation—get what you need when you need it from the NexFront store.

What Customers Ask

FAQs on USB Type-C Connectors

Q: Which USB connectors are the most durable for frequent use?

USB Type‑C connectors from TE are typically specified for higher mating‑cycle durability than earlier USB generations. Many designs incorporate reinforced shells and retention features that improve mechanical robustness under regular use. Micro‑USB and Mini‑USB options are also rated for repeated mating but are generally intended for lower‑cycle applications relative to USB Type‑C.

 

Q: What USB connector is best for high-speed data transfer?

For applications requiring high-speed signaling, TE’s USB Type‑C connectors support data transfer speeds up to 40 Gbps. Designers looking to maintain backward‑compatible interfaces can use USB 3.2 Type‑A connectors, which support data transfer rates up to 20 Gbps. Signal performance is achieved through impedance‑controlled contact design and metal shielding structures.

 

Q: Which USB connectors support the highest power‑delivery levels?

USB Type‑C connectors supporting USB PD 3.1 enable significantly higher power ranges than legacy USB connectors. Specific current and voltage levels depend on the connector series and system design.

 

Q: Which USB connectors offer the best lifespan for frequent connections?

High‑cycle applications often benefit from TE’s USB Type‑C receptacles, which are typically rated for thousands of mating cycles and designed with shell reinforcements and controlled‑impedance PCB interfaces.

 

Q: What are the fastest USB connector types?

TE’s USB Type-C connectors support data transfer speeds up to 40 Gbps. Designers looking to maintain backward compatible interfaces can use USB 3.2 Type-A connectors, which support data transfer rates up to 20 Gbps.

 

Q: Which USB connectors are best for minimizing signal interference?

TE’s high‑speed USB Type‑C and USB 3.2 Type-A connectors incorporate EMI‑optimized shell geometries and controlled‑impedance designs that help manage crosstalk and emissions. Sealed and metal‑shell variants provide additional shielding benefits.

 

Read more FAQs on USB Type-C Connectors

USB Type-C (USB-4 Gen 3) Connectors
USB Type-C (USB-4 Gen 3) Connectors

Charge-Only Version

Features & Applications

Feature: 

  • Supports USB PD (Power Delivery) for fast charging
  • Compact and cost-effective design
  • No data transfer capability

 

Applications:

USB Type C charge only receptacle

Low Speed Signal Version

Features & Applications

Features:

  • Supports USB 2.0 (480 Mbps)
  • Basic data transfer + charging
  • Lower power consumption

 

Applications:

High Speed Singal Version

Features & Applications

Features:

  • Supports USB 4.0, USB 3.0, USB 3.1 Gen 2 (20 Gbps), DisplayPort Alt Mode
  • High-speed data + power + video transmission
  • Robust EMI shielding & waterproof options

 

Applications:

Available splash proof option
Available splash proof option
Enhanced board retention
Enhanced board retention
Distinctive EMI shield
Distinctive EMI shield
Available dual row SMT
Available dual row SMT

Learn More About Our USB Type-C Connectors

  1. USB Type-C Connectors FAQ (English)

In this video, Ben Wang, Product Manager, will discuss frequently asked questions about USB Type-C connectors.

  • Reliability, Quality, Performance within Home & Small Appliances (English)

  • USB Type-C Connectors for Small and Home Appliances (English)

Engineering team works on design for a new communciations technology.
Which USB connector is right for your design? Get insight on the differences.