TE’s sealed connector portfolio is designed to meet the protection and durability demands engineers face in tackling today’s complex design challenges. Our connectors also address key industry needs like ergonomics, miniaturization, simplification, and safety, ensuring they excel across a wide range of applications.

Design Flexibility for High Power Systems
Universal MATE-N-LOK connectors are the industry standard power connector for a variety of applications, including appliances, industrial machinery, and building equipment. Engineers value these connectors for design versatility and TE continues to introduce innovative Universal MATE-N-LOK products to solve the latest power design challenges. The connector system features a variety of specialized connectors, including flanged, bulkhead, sealed, and twist and lock options, that can be used in wire-to-wire, wire-to-board, and panel mount designs. Universal MATE-N-LOK housings feature polarization, positive locking, and rear cavity identification for easy, error resistant assembly. Housings accept both pin and socket contacts and these contacts can be intermixed in the same housing.

Featured Products
Sample Kit - MATE-N-LOK ConnectorsMATE-N-LOK Connectors
|
Centerline (in) mm
|
Max Current Rating (A)
|
Voltage Rating
|
Wire Size (AWG)
|
Wire Insulation Dia. (in) mm
|
Positions
|
Sealed Version
|
UL 94 Rating
|
Agency Approvals
|
Operating Temperature (°C)
|
(.250) 6.35 |
19 |
600V AC/DC |
30-10 |
(.200) 5.08 |
1-15 |
Yes |
V-0 & V-2 |
UL, CSA, VDE |
-55° to +125° |
|
(.250) 6.35 |
19 |
600V AC/DC |
30-10 |
(.200) 5.08 |
2-15 |
No |
V-0 |
UL, CSA, VDE |
-55° to +105° |
|
(.118) 3.00 |
5 |
250V AC |
30-20 |
(.060) 1.52 |
2-24 |
No |
V-0 |
UL, CSA, VDE |
-40° to +105° |
|
(.163) 4.14 |
9.5 |
600V AC/DC |
30-16 |
(.126) 3.20 |
1-24 |
Yes |
V-0 & V-2 |
UL, CSA, VDE (250 V Max.) |
-55° to +105° |
|
(.163) 4.14 |
10.5 |
600V AC/DC |
30-16 |
(.126) 3.20 |
2-24 |
No |
V-0 & V-2 |
UL, CSA, VDE |
-55° to +105° |
|
(.200) 5.08 |
19 |
250V AC |
30-14 |
(.130) 3.30 |
1-16 |
No |
V-2 |
UL, CSA |
-55° to +105° |
|
(.240) 6.10 |
28 |
600V AC/DC |
20-10 |
(.180) 4.57 |
2-9 |
No |
V-2 |
UL, CSA |
-55° to +105° |
|
(.390) 9.91 |
32.5 |
600V AC |
20-10 |
(.185) 4.70 |
3-4 |
No |
V-2 |
UL |
-55° to +105° |
This product table can only be viewed on desktop.

Micro MATE-N-LOK blind mate connector improves the efficiency of wire harness assembly by reducing the need for visual checks and simplifying connector alignment. It features a lead-in funnel structure that provides a large surface area for connector alignment, making it easier for operators, installers, and end-users to cycle the connection.