Mini-Universal MATE-N-LOK connectors feature an optional splash-proof seal to convert the standard connector into a robust, IP-rated solution for more demanding
environments. Watch this video to learn more!
Secure Power with Lock and Seal Features
The Mini-Universal MATE-N-LOK connector system provides secure connections and error proof assembly for low power applications. The system is secured with three-point stabilization for better terminal position and a secondary locking plug to prevent disconnections. The housings are polarized to prevent mis-mating and to allow for blind mate connections. The connectors also feature lanceless contacts to prevent tangled wires during assembly. Configurations are available for free hanging, panel mount, and wire-to-board (PCB) designs and housings support both pin and socket contacts. Additional optional features include splash-proof wire seals and gold-plated contacts. Common applications include appliances, medical equipment, industrial controls, and data storage systems.
Product Features
| Centerline (mm) | 4.14 | Operating Temperature (°C) | -55 to +105 |
| Maximum Current Rating (A) | 10.5 | Wire Size (AWG) | 30-16 |
| Voltage Rating | 600 VAC/VDC | Positions Available | 1-24 |
| IEC 60335-1 Glow-Wire Available | No | Sealed Version Available | IP56 |
| UL 94 Rating Available | V-0 & V-2 | Color/Keying Available | Yes |
| Agency Approvals | UL, CSA, VDE | Available Configurations | Wire-to-Wire, Wire-to-Board, Wire-to-Panel |
Now, more than ever, it's crucial that we take control of our personal energy consumption. By embracing and implementing effective energy management practices, we're striving to create a more sustainable world, one home at a time.
Frequently Asked Questions
Q: What are the current and voltage requirements for your application?
A: The Mini-Universal MATE-N-LOK connector system has a maximum current rating of 10.5 Amps per line and is rated for 600 Volts AC/DC.
Q: What are the wire type and size requirements?
A: The Mini-Universal MATE-N-LOK connector system contacts are approved for use with 4 different wire ranges from 30 AWG [0.05mm2] to 16 AWG [1.20mm2] wire with a maximum insulation diameter of .126in [3.20mm].
Read More: Mini-Universal MATE-N-LOK Connectors and Accessories FAQs