washer-and-dryer-solutions

LAUNDRY SOLUTIONS

Washer and dryer manufacturers depend on TE's portfolio of innovative components for optimal connectivity and enhanced performance across a range of operational conditions, ensuring reliability and efficiency in every cycle.

Load, Wash, Repeat: Innovative Component Solutions

Washer and dryer OEMs rely on the best connectivity solutions. TE offers high-density connector systems and a broad range of relays, sensors and protective components to allow migration to smaller sizes as power requirements decrease. User interfaces and modes of operation are becoming more feature-rich; clothing care improves, and all of these benefits are offered using less energy than previous models. TE offers high-density connector systems and a broad range of relays, sensors, and protective components to allow migration to smaller sizes as power requirements decrease. Discover the washer and dryer subsystems to find the ideal TE products tailored to meet your specific appliance needs.

Components

Harness

The wiring harness interconnects the control board to the various components throughout the washer or dryer, such as motors, heating elements, water pumps and valves, sensors, door locks, etc. A typical wiring harness would include power and signal connectors, terminals and splices, heat shrink tubing and labels.

User Interface

The main control board is the brain of the washer and dryer appliance. The user interface accepts input from the user through buttons, switches, or touch devices and actuates the motors, heating elements, water pumps, and valves to perform the chosen task. A typical control board will have wire-to-board power and signal connectors, sockets, and relays.

Motor & Inverter Control

A key component in a washer or dryer is an electric motor that rotates the internal drum or tub. There may also be a control circuit that varies speed and direction. Magnet wire terminals or splices connect the winding of the motor to the control circuit or to the power source. These connections may also be within a connector or an integrated I/O for faster assembly.

Drain Pump / Gravity Valve

A water pump flushes water away at the completion of a wash or rinse cycle. Water pumps are connected to the wiring harness using individual terminals or multi-position connectors like RAST.

Door Lock

A door lock prevents a front-loading washer door from being opened while there is water in the drum. Door locks are connected to the wiring harness using individual terminals or multi-position connectors like the RAST connector.

Heating Element

A washer heating element heats incoming water, while a dryer heating element heats the air in the dryer drum. Heating elements connect to the wiring harness using individual terminals or multi-position connectors.

Water Valve / Aqua-Stop

In a washing machine a water valve opens and closes to let a fixed volume of water enter the washer drum or tub. Water valves connect to the wiring harness using individual terminals or multi-position connectors.

Sensors

Sensors measure temperature and humidity so that the control board can perform the task input by the washer or dryer user. These sensors are connected to the wiring harness using individual terminals or multi-position connectors. It also offers connectors for turbidity or vibration that can be foamed in place to reduce assembly time and minimize insulation voids.

Products

Videos

Clean Home, Reliable Solutions
Laundry Room Product Solutions

With trends focusing on sustainability and safety, engineers need to design for protection and durability while meeting global safety standards. Think smart, worry less by discovering TE’s unmatched portfolio of new and innovative product solutions. 

Clean Home, Reliable Solutions
Laundry Room Product Solutions

With trends focusing on sustainability and safety, engineers need to design for protection and durability while meeting global safety standards. Think smart, worry less by discovering TE’s unmatched portfolio of new and innovative product solutions. 

Laundry Room Revolution: The Secret Lies in the Connectors
Laundry Room Product Solutions

Prepare to be amused as we peel back the curtain on the comedic brilliance of your favorite laundry powerhouses! Beyond their role in keeping your clothes fresh and clean, these dynamic duos boast a surprising sense of humor and a knack for efficiency.

Laundry Room Revolution: The Secret Lies in the Connectors
Laundry Room Product Solutions

Prepare to be amused as we peel back the curtain on the comedic brilliance of your favorite laundry powerhouses! Beyond their role in keeping your clothes fresh and clean, these dynamic duos boast a surprising sense of humor and a knack for efficiency.

Design Navigator & Solution Guide

connected-home
Interactive Home Components Explorer