
Simplified Wiring and Maintenance with Power Connector Solutions
MTA 156 connectors offer reliable wire termination for applications using 18–26 AWG discrete or ribbon cables. Featuring insulation displacement (IDC) technology for mass termination without stripping wires, they are available in 2–24 positions with stackable, reverse-mating-resistant designs. Options include closed-end, feed-thru, locking ramps, and polarizing tabs. These connectors support single or mass wire terminations with PVC-insulated wires, reducing labor costs. Made from flame-retardant thermoplastic, MTA 156 headers come in straight or right-angle posts with flat friction lock or shrouded styles.

Product Features
MTA-156 Connectors and Headers & SL-156 & SL-156 Large Ins. Dis. (LID) Contacts and Housings
MTA-156 | SL-156 | SL-156 (LID) | |
Centerline (mm/in) | 3.96 / .156 | 3.96 / .156 | 3.96 / .156 |
Contact Termination | IDC | Crimp | Crimp |
Wire-to-Wire Options | Yes | No | No |
No. of Positions | 2-24 | 1-24; 2-10** | 2-24 |
Wire Size (AWG) | 16-18 | 24-18 | 24-16 |
Wire Insulation Dia. Max. | .095* 2.4 |
.105 2.67 |
.112 2.84 |
Current Rating (A) | 7 | 10 | 10 |
Voltage Rating Max. (VAC) | 600 | 250 | 250 |
Operating Temp. Range (°C) | -55 to +105 | -25 to +105 | -25 to +105 |
UL Flammability | V-0 & V-2 | V-0 | V-0 |
Replacement Contacts | Yes | Yes | Yes |
* When terminated one position at a time.
** w/ through board latch