| Product | TE Part # | Documents | Nominal Voltage Architecture | Connector & Housing Type | Number of Positions | Number of Rows | Connector Position Assurance Capable | Primary Locking Feature | Connector System | Centerline (Pitch) | Mating Pin Diameter | Primary Product Color | Contact Current Rating (Max) | Circuit Application | Connector & Keying Code | EU ELV Compliance |
|---|
| 2350891-1 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Black | 13 A | Power | A | - |
| 2350891-2 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Gray | 13 A | Power | B | - |
| 2350891-3 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Green | 13 A | Power | C | - |
| 2350891-4 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Blue | 13 A | Power | D | - |
| 1-2350891-1 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Black | 13 A | Power | A | - |
| 1-2350891-2 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Gray | 13 A | Power | B | - |
| 1-2350891-3 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Green | 13 A | Power | C | - |
| 1-2350891-4 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Blue | 13 A | Power | D | - |
| 2-2350891-1 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Black | 13 A | Power | A | - |
| 2-2350891-2 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Gray | 13 A | Power | B | - |
| 2-2350891-3 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Green | 13 A | Power | C | - |
| 2-2350891-4 | Product Drawing 3D PDF | 12 V | Housing for Male Terminals | 20 | 5 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Blue | 13 A | Power | D | - |
| 2366509-1 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Black | 13 A | Power | A | - |
| 2366509-2 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Gray | 13 A | Power | B | - |
| 2366509-3 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Green | 13 A | Power | C | - |
| 2366509-4 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Blue | 13 A | Power | D | - |
| 2-2366509-1 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Black | 13 A | Power | A | - |
| 2-2366509-2 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Gray | 13 A | Power | B | - |
| 2-2366509-3 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Green | 13 A | Power | C | - |
| 2-2366509-4 | Product Drawing 3D PDF | 12 V, 24 V | Housing for Male Terminals | 48 | 6 | No | Integrated in Housing | Wire-to-Wire | 3.5 mm | 1 mm, 1.55 mm | Blue | 13 A | Power | D | - |
| 2405028-1 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Black | 25 A | Power | A | - |
| 2405028-2 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Gray | 25 A | Power | B | - |
| 2405028-3 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Green | 25 A | Power | C | - |
| 2405028-4 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Blue | 25 A | Power | D | - |
| 1-2405028-1 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Black | 25 A | Power | A | - |
| 1-2405028-2 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Gray | 25 A | Power | B | - |
| 1-2405028-3 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Green | 25 A | Power | C | - |
| 1-2405028-4 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 26 | 7 | No | Integrated in Housing | Wire-to-Wire | 3.53 mm | 1 mm, 1.55 mm, 2.37 mm | Blue | 25 A | Power | D | - |
| 2445860-1 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Black | 25 A | Power & Signal | A | - |
| 2445860-2 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Gray | 25 A | Power & Signal | B | - |
| 2445860-3 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Green | 25 A | Power & Signal | C | - |
| 2445860-4 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Blue | 25 A | Power & Signal | D | - |
| 1-2445860-1 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Black | 25 A | Power & Signal | A | - |
| 1-2445860-2 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Gray | 25 A | Power & Signal | B | - |
| 1-2445860-3 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Green | 25 A | Power & Signal | C | - |
| 1-2445860-4 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 36 | 7 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Blue | 25 A | Power & Signal | D | - |
| 2455360-1 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Black | 13 A | Power & Signal | A | - |
| 2455360-2 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Gray | 13 A | Power & Signal | B | - |
| 2455360-3 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Green | 13 A | Power & Signal | C | - |
| 2455360-4 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Blue | 13 A | Power & Signal | D | - |
| 1-2455360-1 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Black | 13 A | Power & Signal | A | - |
| 1-2455360-2 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Gray | 13 A | Power & Signal | B | - |
| 1-2455360-3 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Green | 13 A | Power & Signal | C | - |
| 1-2455360-4 | Product Drawing 3D PDF | 12 V, 24 V | Receptacle | 38 | 6 | Yes | Locking Lance | Cable-to-Cable | - | - | - | - | Blue | 13 A | Power & Signal | D | - |
| 2490990-1 | Product Drawing 3D PDF | 24 V | Housing for Male Terminals | 18 | 4 | Yes | Integrated in Housing | Cable-to-Cable | - | - | - | - | Black | - | - | Power | A | - |
| 2490990-2 | Product Drawing 3D PDF | 24 V | Housing for Male Terminals | 18 | 4 | Yes | Integrated in Housing | Cable-to-Cable | - | - | - | - | Gray | - | - | Power | B | - |
| 2490990-3 | Product Drawing 3D PDF | 24 V | Housing for Male Terminals | 18 | 4 | Yes | Integrated in Housing | Cable-to-Cable | - | - | - | - | Green | - | - | Power | C | - |
| 2490990-4 | Product Drawing 3D PDF | 24 V | Housing for Male Terminals | 18 | 4 | Yes | Integrated in Housing | Cable-to-Cable | - | - | - | - | Blue | - | - | Power | D | - |
| 1-2490990-1 | Product Drawing 3D PDF | 24 V | Housing for Male Terminals | 18 | 4 | Yes | Integrated in Housing | Cable-to-Cable | - | - | - | - | Black | - | - | Power | A | - |
| 1-2490990-2 | Product Drawing 3D PDF | 24 V | Housing for Male Terminals | 18 | 4 | Yes | Integrated in Housing | Cable-to-Cable | - | - | - | - | Gray | - | - | Power | B | - |