This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

NTSEAL connector Backshells and Caps

  • Clean wire exit and routing With 90° and 180° backshell options, you can align cable exit direction to tight clearances, bracket geometry, and service loop needs, instead of forcing the cable to “make it work” after installation.
 
  • Protect connector and contacts until mating Sealed caps protect connectors and contacts by reducing exposure when connectors are unmated during building steps, shipping or installation. Contacts are kept clean and protected until final mate of the connector.
 
  • Improved reliability in harsh environment Additional wire strain relief, protection of the contacts, increase protection against water ingress
 
  • System-level sealing context (when relevant). If your program has sealing targets, TE’s NTSEAL connectors meetIP67/IP68/IP6K9K sealing levels (with backshell) at the connector system level. Use the specific part documentation and your system requirements when finalizing selections.

 

Key Features:

NTSEAL connector Backshells and Caps

 

Features Details
Product family NTSEAL connector backshells and caps
Supported positions 18, 20, 26, 36, 38, 48
Accessory types Backshell, Cap
Cable exit options 90°, 180°
Sealable Yes
Operating temperature range -40°C to 125°C
Color Black

 

Real World Applications

NTSEAL connector Backshells and Caps

  • Electrical systems where backshells will help wire routing manage tight clearance near bulkheads and frames
  • Chassis and underbody wiring zones where splash exposure require additional protection from water ingress
  • Engine-adjacent routing where temperature range and vibration drive connector exit management
  • Staged assembly and service workflows where NTSEAL connector caps will protect unmated connectors
FAQ

Frequently Asked Questions

NTSEAL connectors Backshells and Caps

Q: How do I choose between an NTSEAL connector backshell and an NTSEAL connector cap?

A: Use an NTSEAL connector backshell when you need a controlled cable exit direction (90° or 180° depending on part). Use an NTSEAL connector cap when the connector is unmated and you want interface coverage during staging, storage, or service.

 

Q: When should I pick 90° vs 180° cable exit?

A: A 90° exit can help when the cable must turn immediately due to packaging limits. A 180° exit can help when the cable can run straight first and bend later. Both options are available in the NTSEAL connector backshells and caps family, depending on the part number.

 

Q: What environmental ratings apply to NTSEAL backshells connector and caps?

A: These accessories feature-40°C to 125°C operating temperature range and IPX4/IPX8 sealing . For sealing targets at the connector system level, our NTSEAL connector documentation references sealing levels (with backshell) depending on configuration.

 

READ MORE FREQUENTLY ASKED QUESTIONS

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

  • Protection & Strain Relief Accessory Type  Backshell | Cap

Configuration Features

  • Number of Positions  18 | 20 | 26 | 36 | 38 | 48

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PA 6 | PBT GF30

  • Cable Exit Angle (°) 90 | 180

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Industry Standards

  • IP Rating  IPX4 | IPX8

Packaging Features

  • Packaging Method  Box | Carton | Package

Related Materials
No documentation available.