This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

NTSEAL connector Fixing Rings

  • Easy Panel Installation:  Tool less mounting rings, eliminate the need for screws or special tool to install the NTSEAL connector to the panel

  • Easy identification:  Color coded rings for various panel thickness

  • Common NTSEAL flange receptacle sizes: list Standard fixing rings used across the NTSEAL connector family, limits number of component on BOM and simplify field service.

  • Practical for service access:  No tool necessary to unlock and re-install connector on panel during repair or field service

Key Features:

NTSEAL connector Fixing Rings

 

Features Details
Product NTSEAL connector fixing  ring (mounting ring
accessory)
Material PBT GF30
Operating temperature
-40 to 125 °C
Cable options Panel thickness options
1.5 / 3.0 / 3.5 / 4.0 mm (tolerance shown per option)
Color coding
Yellow / Grey / Green / Blue (by thickness)

 

Real World Applications

NTSEAL connector Fixing Rings

  • Secure NTSEAL connector to panel for applications on bulkhead, firewall, bracket or enclosures.
FAQ

Frequently Asked Questions

NTSEAL connector Fixing Rings

Q: How do I pick the right NTSEAL connector fixing ring?

A: Match the NTSEAL connector mounting ring to your panel thickness. The 2366517 options cover 1.5 mm, 3.0 mm, 3.5 mm, and 4.0 mm panels, each with a defined color and part number.

 

Q: What are the part numbers for NTSEAL connector mounting ring options by thickness?

A: 1.5 mm: 2366517-1 (yellow). 3.0 mm: 2366517-2 (grey). 3.5 mm: 2366517-3 (green). 4.0 mm: 2366517-4 (blue).

 

Q: What material and temperature range should I plan around?

A: NTSEAL connectors and accessories have operating temperature of -40 to 125 °C .

 

READ MORE FREQUENTLY ASKED QUESTIONS

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Ring

Body Features

  • Primary Product Color  Blue | Gray | Green | Yellow

  • Primary Product Material  PBT GF20 | PBT GF30

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Related Materials
No documentation available.