This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DEUTSCH Connector Stamped and Formed Contacts - Reel

Cost-Effective Termination
Stamped and formed construction provides a lower-cost alternative to solid contacts for large-volume wiring applications.


Wide Wire Size Compatibility
Accommodates 10–22 AWG [0.35 to 6 mm2] wires, making it versatile for automotive, marine, and industrial harness assemblies.


Reliable Electrical Connections
F-crimp design supports consistent crimp quality, reducing resistance and supporting stable signal and power delivery.


High Current Carrying Capability
Supports up to 25 amps (Size 12 contacts), enabling use in both power and low-power circuits.


Enhanced Vibration Resistance
Multi-points of contact and strong crimp tensile strength help maintain connectivity in demanding environments.


Corrosion-Resistant Plating Options
Available with tin, nickel, or gold plating to provide electrical performance and environmental protection.


Harsh Environment Durability
Performs in temperatures from -55°C to 150°C, ideal for commercial vehicles and off-road machinery.


Multiple Contact Sizes
Available in sizes 20, 16, and 12 to match a broad range of current and mechanical requirements.

DEUTSCH stamped & formed common contacts reduce the number of required tools.

Key Features:

DEUTSCH Connector Stamped and Formed Contacts - Reel

Feature Description
Wire Size Compatibility
Supports 10–22 AWG (0.35–6.0 mm²) wire sizes
Contact Sizes
Available in Sizes 20, 16 and 12
Current Rating Up to 25 amps (Size 12 contact at 125°C)
Crimp Type F-crimp design for fast, reliable terminations
Contact Retention Withstands 20–35 lbs depending on contact size
Crimp Tensile Strength Up to 70 lbs for maximum mechanical durability
Plating Options Tin, nickel, and gold for corrosion resistance
Operating Temperature Range -55°C to 150°C for use in harsh environments
Durability Rated for 100+ mating cycles
Termination Method F Crimp termination to wire
Product Type Pin and socket terminals, stamped and formed style
Packaging Options Available in reel formats ranging from 2000 to 4000 parts

Performance Specifications

Durability: No electrical or mechanical defects after 100 cycles of engagement and disengagement.

 

 

Current Rating: Contact current rating @ 125°C

Contact Size Max. Current 
 Size 20 7.5 amps
Size 16 13 amps
Size 12 25 amps

 

 

Contact Retention: Contacts withstand a minimum load of:

  • 20 lbs (89 N) for size 20
  • 25 lbs (111 N) for size 16
  • 30 lbs (133 N) for size 12

 

Crimp Tensile Strenght

Contact Size Tensile Strength
Size 20 20 lbs
Size 16 25 lbs
Size 12 70 lbs

 

 Contact Millivolt Drop

Contact Size Test Current Amps Millivolt Drop*
20 7.5 100
16 13 100
12 25 100
* Less drop through wire

 

Size Stamped & Formed Contact Part Numbers
Carrier
Strip Identification
Wire Size AWG (mm2) Wire Insulation O.D. Range Recommended
Strip Length Inches (mm)
Min. Contact Retention Max.
Rated Amps at 125 degree Continous
Pin Socket
20
1060-20-01**
1062-20-01**
20-01

16-22

(1.5-.035)

.075-.125

(1.91-3.18)

.150-.200

(3.81-5.08)

20

89

7.5
20 1060-20-02**
1062-20-02**
20-02

16-22

(1.5-.035)

.051-.085

(1.30-2.16)

.150-.200

(3.81-5.08)

20

89

7.5
20 N/A

1062-20-03**

(Sleeveless)

20-03

16-22

(1.5-.035)

.075-.125 (1.91-3.18) .150-.200 (3.81-5.08)

20

89

7.5
20 1060-20-06** 1062-20-06** 20-06

14-16

(2.5-1.0)

.075-.125

(1.91-3.18)

.150-.200

(3.81-5.08)

20

89

7.5
16 1060-
14-01**
1062-
14-01**
14-16

14-18

(2.0-.75)

.095-.150

(2.41-3.81)

.150-.200

(3.81-5.08)

25

111

13
16 1060-
14-10**
1062-
14-10**
14-16

14-18

(2.0-.75)

.095-.150

(2.41-3.81)

.150-.200

(3.81-5.08)

25

111

13
16 1060-
16-01**
1062-
16-01**
16-18

14-18

(2.0-.75)

.075-.140

(1.90-3.55)

.150-.200

(3.81-5.08)

25

111

13
16 1060-
16-06**
1062-
16-06**
0.5-1.0

16-20

(1.0-.50)

.055-.100

1.40-2.54)

.150-.200

(3.81-5.08)

25

111

13
16 1060-
16-09**
1062-
16-09**
16-18

14-18

(2.0-.75)

.075-.140

(1.90-3.550

.150-.200

(3.81-5.08)

25

111

13
16 1060-
16-12**
1062-
16-12**
1.0-2.5

12-16

(2.5-1.0)

.075-.140

(1.90-3.55)

.175-.225

(4.45-5.72)

25

111

13
16 N/A

1062-
16-14**

(Sleeveless)

14-16

12-16

(2.5-1.0)

.075-.140

(1.90-3.55)

.175-.225

(4.45-5.72)

25

111

13
12 1060-12-01** 1062-12-01**
12-14

12-14

(4.0-2.0)

.113-.176

(2.87-4.47)

.225-.275

(5.72-6.99)

30

134

25
12 1060-12-02** 1062-12-02** 10-12

10■

(6.0-4.0)

.140-.204

(3.56-5.18)

.225-.275

(5.72-6.99)

30

134

25

 

** = Plating codes. Consult the factory for custom finish needs.

■ = TXL wire insulation is preferred

Real-world Applications:

DEUTSCH Connector Stamped and Formed Contacts - Reel

Agricultural Equipment Wiring
Used in tractors and implements where wire terminations must withstand outdoor exposure and rugged terrain.


Off-Road and Utility Vehicles
Provides dependable connectivity for construction and mining equipment in the most demanding applications


Commercial Vehicle Electrical Systems
Ideal for use in heavy-duty trucks, construction vehicles, and vocational vehicles that require durable and cost-efficient terminations.


Automotive Wiring Harnesses
Used in cars, trucks, and buses for power distribution, signal routing, and secure interconnects in engine and cabin systems.

 

Recreational
Provides dependable connectivity for ATVs, utility task vehicles (UTVs) and other recreational equipment such as Suited for boats and marine equipment exposed to the outdoors, moisture, vibration, and temperature fluctuations.


Industrial Machinery and Robotics
Applied in heavy duty stationary equipment, factory automation and control systems for stable connections under repetitive motion and environmental stress.

  1. DEUTSCH Contact Crimping Instructions (English)

Learn how to crimp our DEUTSCH contacts. Watch this video for step-by-step instructions on crimping the contacts using hand tools.

FAQ

DEUTSCH Stamped and Formed Contacts - Reel

Q: What wire sizes are compatible with DEUTSCH stamped and formed contacts?

A: These contacts support wire sizes from 10 to 22 AWG (0.35 to 6.0 mm²), making them suitable for a broad range of signal and power applications.

 

Q: What current can these contacts handle?

A: Depending on the contact size, they support from 7.5 amps (Size 20) to 25 amps (Size 12) at a continuous operating temperature of 125°C.

 

Q: What plating options are available for corrosion resistance?

A: DEUTSCH stamped and formed contacts are available with tin, nickel, or gold plating, allowing users to match corrosion protection and conductivity needs to specific application environments.

 

Q: What if I need bigger contacts? More current and bigger wires?

A: Our range of Solid Contacts offer additional contact sizes for high current / larger wire applications up to 100Amps / 4AWG [25mm2]

 

 

READ MORE FAQS ABOUT DEUTSCH CONNECTORS STAMPED & SOLID CONTACTS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Receptacle Style  180°

  • Primary Locking Feature  Integrated in Housing | On the Terminal

  • Sealable  No | Yes

Body Features

  • Terminal Seal Type  Family Seal or Unsealed

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Size  Size 12 | Size 16 | Size 20

  • Typical Current Rating (A) 7.5 | 13 | 25

  • Crimp Type  F-Crimp

  • Wire Contact Termination Area Plating Material  Nickel | Palladium Nickel Gold | Tin

  • Terminal Type  Pin | Socket

  • Interface Plating  Gold (Au) | Nickel (Ni) | Palladium Nickel Gold (PdNiAu) | Tin (Sn)

  • Mating Pin Diameter (mm) 1 | 1.5 | 1.59 | 2.4

  • Mating Pin Diameter (in) .04 | .06 | .062 | .063 | .094

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.3 – 2.2 | 1.4 – 2.5 | 1.4 – 2.54 | 1.9 – 3.3 | 1.9 – 3.6 | 1.9 – 3.55 | 1.9 – 3.2 | 2.4 – 3.8 | 2.9 – 4.5 | 3.6 – 5.2

  • Compatible Insulation Diameter Range (in) .051 – .085 | .055 – .1 | .074 – .13 | .075 – .14 | .075 – .125 | .095 – .15 | .113 – .176 | .14 – .204

  • Wire Size (AWG) 10 | 14 – 12 | 16 – 12 | 16 – 14 | 18 – 14 | 20 – 16 | 22 – 16

  • Wire Size (mm²) .35 – 1.5 | .5 – 1 | .517 – 1.3 | .75 – 2 | .823 – 2.08 | 1. – 2.5 | 2 – 4 | 4 – 6

  • Wire Size Search (mm²) .35 | .5 | .75 | 1 | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 6

  • Wire Size Search (AWG) 10 | 12 | 14 | 16 | 18 | 20 | 22

Usage Conditions

  • Insulation Option  Partially Insulated | Uninsulated

  • Operating Temperature (Max) (°C) 125 | 150

  • Operating Temperature (Max) (°F) 257 | 302

  • Operating Temperature Range (°C) -55 – 150 | -55 – 125

  • Operating Temperature Range (°F) -67 – 302 | -67 – 257

Operation/Application

  • Compatible With Wire Base Material  Copper

Packaging Features

  • Packaging Method  Package | Reel

  • Packaging Quantity  1 | 2000 | 2500 | 3000 | 3200 | 4000

Other

  • Customer Preferred Contact  Yes

  • Terminal Transmits  0 – 24 A (Low Power) | 25 – 40 A (Power)

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.