Ultrasonic Proximity Sensors
Ultrasonic sensors are microprocessor-controlled with single or dual digital output, analog output in voltage or current. Tubular, non-tubular, or special models for double-leaf detection are available.
Product Features
Feedthrough EMC Filters
- Rated currents from 10 A to 200 A
- Capacitance from 47nF to 4700nF
- AC and DC capacitors
- AC and DC Filters
- Y2 and Y4 capacitor class
A complete product reference catalog covering TE Connectivity's full factory automation sensor portfolio. Includes tubular and non-tubular inductive sensors, capacitive sensors, photoelectric sensors, fiber optic amplifiers, laser sensors, ultrasonic sensors, magnetic sensors, speed monitors, bearing temperature sensors, belt misalignment sensors, safety light curtains, and connectors with full ordering codes and technical specifications.