Capacitive Proximity Sensors
Capacitive sensors detect any type of mass, therefore they are applied where there is a need to detect non-metallic materials such as plastics, wood, and resins. They are also used for detecting the level of liquids and solids. Sensors certified for explosive atmospheres of flammable gases and vapors and/or combustible dusts.
Product Features
Feedthrough EMC Filters
- Rated currents from 10 A to 200 A
- Capacitance from 47nF to 4700nF
- AC and DC capacitors
- AC and DC Filters
- Y2 and Y4 capacitor class
A complete product reference catalog covering TE Connectivity's full factory automation sensor portfolio. Includes tubular and non-tubular inductive sensors, capacitive sensors, photoelectric sensors, fiber optic amplifiers, laser sensors, ultrasonic sensors, magnetic sensors, speed monitors, bearing temperature sensors, belt misalignment sensors, safety light curtains, and connectors with full ordering codes and technical specifications.