Magnetic Proximity Sensors
Magnetic proximity sensors are designed to detect the magnetic field generated by a magnet, which can be a magnetic actuator. They can be applied to the monitoring of linear valves or pneumatic cylinders. Sense offers 3 types of magnetic actuators. Tubular models can have plastic or metal tubing. Sensors certified for explosive atmospheres of flammable gases and vapors and/or combustible dusts.
Product Features
Feedthrough EMC Filters
- Rated currents from 10 A to 200 A
- Capacitance from 47nF to 4700nF
- AC and DC capacitors
- AC and DC Filters
- Y2 and Y4 capacitor class
A complete product reference catalog covering TE Connectivity's full factory automation sensor portfolio. Includes tubular and non-tubular inductive sensors, capacitive sensors, photoelectric sensors, fiber optic amplifiers, laser sensors, ultrasonic sensors, magnetic sensors, speed monitors, bearing temperature sensors, belt misalignment sensors, safety light curtains, and connectors with full ordering codes and technical specifications.