Inductive Proximity Sensors
Inductive sensors are the most cost-effective option for automating machines and equipment. They are robust enough for industrial environments to detect metal parts and components made not only of iron or steel, but also of aluminium, brass, and stainless steel. These sensors are certified for use in explosive atmospheres containing flammable gases and vapors and/or combustible dust.
Product Features
Feedthrough EMC Filters
- Rated currents from 10 A to 200 A
- Capacitance from 47nF to 4700nF
- AC and DC capacitors
- AC and DC Filters
- Y2 and Y4 capacitor class
A complete product reference catalog covering TE Connectivity's full factory automation sensor portfolio. Includes tubular and non-tubular inductive sensors, capacitive sensors, photoelectric sensors, fiber optic amplifiers, laser sensors, ultrasonic sensors, magnetic sensors, speed monitors, bearing temperature sensors, belt misalignment sensors, safety light curtains, and connectors with full ordering codes and technical specifications.