Photoelectric Proximity Sensors
By increasing the range of detection without physical contact, photoelectric sensors are able to detect not only parts and components of automatic machines, but also the manufactured products themselves on the production line.
Product Features
Feedthrough EMC Filters
- Rated currents from 10 A to 200 A
- Capacitance from 47nF to 4700nF
- AC and DC capacitors
- AC and DC Filters
- Y2 and Y4 capacitor class
A complete product reference catalog covering TE Connectivity's full factory automation sensor portfolio. Includes tubular and non-tubular inductive sensors, capacitive sensors, photoelectric sensors, fiber optic amplifiers, laser sensors, ultrasonic sensors, magnetic sensors, speed monitors, bearing temperature sensors, belt misalignment sensors, safety light curtains, and connectors with full ordering codes and technical specifications.