
Streamline Assembly Process with MTA 100 Connectors
TE Connectivity's MTA 100 connectors are designed to enhance efficiency and reliability in wire-to-post applications. Supporting wire sizes from 22 to 28 AWG, these connectors are preloaded with dual beam insulation displacement contacts (IDC) that allow for fast, one-step assembly without the need for wire stripping or contact damage. Available in 2 to 28 positions, the connectors and headers are end-to-end stackable, except for shrouded headers, and feature molded ribs to prevent reverse mating. With styles including closed-end and feed-thru connectors with locking ramps and optional polarizing tabs, the MTA 100 system simplifies wiring processes, reduces errors, and improves maintenance.

Product Features
MTA-100 IDC Connectors and Headers & CST-100 Contacts and Housings
MTA-100 | CST-100 II | |
Centerline (mm/in) | 2.54 / .100 | 2.54 / .100 |
Contact Termination | IDC | Crimp |
Wire-to-Wire Options | Planned | Planned |
No. of Positions | 2-28 | 2-28 |
Wire Size (AWG) | 28-22 | 26-22 |
Wire Insulation Dia. Max. | .060* 1.52 |
.065 1.65 |
Current Rating (A) | 5 | 4 |
Voltage Rating Max. (VAC) | 250 | 250 |
Operating Temp. Range (°C) | -55 to +105 | -55 to +105 |
UL Flammability | V-0 & V-2 | V-0 |
Replacement Contacts | Yes | Yes |
* When terminated one position at a time.
Featured Products
MTA-100
- PCB Connector Covers - MTA 100: Nylon & Polyester
- Nylon Gold Plated, with Mating Alignment - MTA 100: Plug & Receptacle
- Nylon Gold Plated, with No Mating Alignment - MTA 100: Receptacle
- Nylon Tin Plated, with Mating Alignment - MTA 100: Plug & Receptacle
- Nylon Tin Plated, with No Mating Alignment - MTA 100: Receptacle
- PCB Header, Polyester, Unshrouded, Mating Alignment - MTA 100: Vertical & Right Angle
- PCB Header, Polyester, Shrouded, Mating Alignment - MTA 100: Vertical & Right Angle
- PCB Header, Polyester, Unshrouded, No Mating Alignment - MTA 100: Vertical & Right Angle
- PCB Header, Nylon, Surface Mount - MTA 100: Vertical & Right Angle
- PCB Header, Nylon, Through Hole - MTA 100: Vertical & Right Angle
- PCB Header, Polyester, Breakaway - MTA 100: Vertical & Right Angle
- Receptacle Housing: 2.54mm, 1 Row, CST-100 II
- Connector Contact: Socket/Receptacle, Wire-to-Board / Wire-to-Wire, MTA 100