This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Profile  Standard

  • Sealable  No

  • Connector Cover Type  Strain Relief Cover

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 20 | 22 | 24 | 25 | 28

Body Features

  • Primary Product Color  White

  • Primary Product Material  Nylon

Mechanical Attachment

  • Strain Relief  With

Housing Features

  • Centerline (Pitch)  2.54 mm [ .1 in ]

Usage Conditions

  • Compatible With IDC Installation Type Connector  Closed End | Feed Thru

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-2

Packaging Features

  • Packaging Method  Bag | Box | Package

  • Packaging Quantity  250 | 500

Related Materials

Datasheets & Catalog Pages