Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded | Unshrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 26
-
Number of Loaded Positions
2 | 3 | 4 | 5 | 6 | 8 | 9 | 12 | 16 | 17
-
PCB Mount Orientation
Vertical
-
Number of Positions
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Black | Natural
Contact Features
-
Contact Mating Area Length (mm)
7.37 | 7.49
-
Contact Mating Area Length (in)
.29 | .295
-
PCB Contact Termination Area Plating Material Thickness (µm)
.15 – .35 | 3.81 – 6.35 | 3.81 | 3.81 – 8.89 | 3.81 – 6.3
-
PCB Contact Termination Area Plating Material Thickness (µin)
5.9 – 13.78 | 150 – 248.03 | 150 | 150 – 350 | 150 – 250
-
PCB Contact Termination Area Plating Material Finish
Bright | Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Base Material
Copper Alloy
-
PCB Contact Termination Area Plating Material
Tin | Tin-Lead
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Shape & Form
Square
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Mating Pin Diameter
.64 mm [ .025 in ]
-
Contact Mating Area Plating Material
Gold (Au) | Tin (Sn) | Tin-Lead
-
Contact Mating Area Plating Material Finish
Bright | Matte
-
Contact Mating Area Plating Material Thickness (µm)
.381 | .76 | 3.81 – 6.3 | 3.81
-
Contact Mating Area Plating Material Thickness (µin)
15 | 29.92 | 30 | 150 – 250 | 150
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5 | 8
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Post & Tail Length (mm)
3.18 | 3.43 | 3.56
-
Termination Post & Tail Length (in)
.125 | .135 | .14
-
Termination Post & Tail Diameter
.64 mm [ .025 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Retention Leg | Tab
-
Panel Mount Feature
Without
-
PCB Mount Alignment Type
Pegs
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Friction Lock | Polarized Lock
-
PCB Mount Alignment
With | Without
-
Mating Retention
With | Without
-
PCB Mount Retention
With | Without
-
Connector Mounting Type
Board Mount | Free-Hanging (In-Line)
-
Mating Alignment
With | Without
Housing Features
-
Centerline (Pitch)
2.54 mm [ .1 in ]
-
Housing Material
Polybutylene Terephthalate (PBT) | Polyester GF | Polyester PBT GF | Thermoplastic Polyester
Dimensions
-
PCB Thickness (Recommended) (mm)
1.5 | 1.57 | 1.6
-
PCB Thickness (Recommended) (in)
.059 | .062 | .063
-
Connector Length (mm)
5.08 | 7.62 | 10.16 | 12.7 | 15.24 | 17.78 | 19.81 | 20.32 | 22.86 | 25.4 | 27.94 | 30.48 | 33.02 | 35.56 | 38.1 | 40.64 | 43.18 | 45.72 | 48.26 | 50.8 | 53.34 | 55.88 | 58.42 | 60.96 | 63.5 | 66.04 | 68.58 | 71.12
-
Connector Length (in)
.2 | .3 | .4 | .5 | .6 | .7 | .78 | .8 | .9 | 1 | 1.1 | 1.2 | 1.3 | 1.4 | 1.5 | 1.6 | 1.7 | 1.8 | 1.9 | 2 | 2.1 | 2.2 | 2.3 | 2.4 | 2.5 | 2.6 | 2.7 | 2.8
-
Connector Height (mm)
2.29 | 2.54 | 5.72 | 7.87 | 8.64 | 10.03
-
Connector Height (in)
.09 | .1 | .225 | .31 | .34 | .395
-
Connector Width (mm)
5.08 | 5.71 | 6.35 | 10.79
-
Connector Width (in)
.2 | .225 | .25 | .425
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
CSA LR7189 | UL E28476
-
Compatible With Agency/Standards Products
CSA | UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
1 | 250 | 500 | 1000 | 2000 | 2500 | 5000
-
Packaging Method
Bag | Box | Carton | Package
Other
-
Position Locations Omitted
12 | 2 | 2, 3, 4, 6, 7, 8, 11, 12, 13 | 3 | 3, 6, 10, 12 | 4, 7 | 5 | 6 | 7 | 8
-
Number of Blocked Positions
1 | 2 | 4 | 9