Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Partially Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
4, 8
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Black
Contact Features
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Mating Area Length
7.37 mm [ .29 in ]
-
PCB Contact Termination Area Plating Material Thickness
3.81 – 6.35 µm [ 150 – 250 µin ]
-
Contact Mating Area Plating Material Finish
Matte
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Square Post Dimension
.64 mm [ .025 in ]
-
Contact Underplating Material Thickness
1.27 µm [ 50 µin ]
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material Thickness (µm)
3.81, 3.81 – 6.35
-
Contact Mating Area Plating Material Thickness (µin)
150, 150 – 250
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Type
Pin
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
-
Termination Method to PCB
Surface Mount
Mechanical Attachment
-
Mating Retention
With
-
Panel Mount Feature
Without
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Friction Lock
-
PCB Mount Retention
Without
-
PCB Mount Alignment
Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Housing Material
Nylon, Nylon 4/6
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
PCB Thickness (Recommended) (mm)
.25, 1.6
-
PCB Thickness (Recommended) (in)
.01, .063
-
Connector Length (mm)
10, 10.16
-
Connector Length (in)
.393, .4
-
Connector Width
6.35 mm [ .25 in ]
-
Connector Height (mm)
8.81, 10.67
-
Connector Height (in)
.347, .42
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
Compatible With Agency/Standards Products
UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
225
-
Packaging Method
Reel
Reference Number
-
TE Internal Number
CAT-104MTA-NRSMH