Space-Saving Next-Generation E/E Architecture Solution Combining Signal, Power & Data Connectivity

Sealed hybrid inline connector solution providing ease of manufacturing, reduced number of connections required, simplified supply chain complexity and reduced cost.

TE Connectivity’s advanced hybrid inline connector integrates TE’s Generation Y 0.64mm contacts for signal, the Mate-AX miniaturized automotive coax system for high-frequency data, and leading power contacts into a single solution. It supports OEMs by streamlining connector consolidation, reducing supply chain complexity, and saving cost, weight, and space in automotive applications.

3-in-1

Robust solution integrating signal, power and data into one single connector.

65%

Up to 65% less supply chain complexity

HYBRID

Reduced E/E architecture complexity, space, weight & cost

Gen Y 68P

MIXED VS. HYBRID VS. MODULAR CONNECTIVITY SOLUTIONS

MIXED
(Signal, Power)
Mixed connectors are designed to combine multiple Signal and Power terminal sizes within a single connector interface (i.e.0.50mm, 0.64mm, 1.2mm, 2.8mm, etc.).


HYBRID
(Signal, Power, and
Data)

Hybrid connectors take the concept of mixed connectors further by integrating high-speed Data Connectivity terminals within a single connector. 
MODULAR
(Flexible, Scalable, Automation-Ready & Miniaturized)
Modular connectors can be customized or adapted by combining different modules or components into a single connector housing leading to maximum flexibility, scalability and time-to-market.


Generation Y 68POS Sealed Hybrid Inline Connector Components

FEATURES

  • Signal, power and data connectivity in one inline connector (0.64/1.5/2.8 and MATE-AX mini coax contacts)       
  • USCAR-25 compliant lever and CPA push surfaces       
  • USCAR-25 compliant ergonomic forces       
  • USCAR class 2 vibration levels       
  • USCAR class 3 temperature       
  • USCAR class 3 sealing
  • Front-loaded TPA       
  • Pin protection plate       
  • Four keying options       
  • Proven CPA and latch features       
  • Lever assist for Class 3 mating forces       
  • Wire dress covers with built-in bend radius       
  • Sealed       
  • Miniaturized hybrid solution 

BENEFITS

  • Hybrid Connectivity- Data Connectivity / Signal / Power in one connector helping support inline connector consolidation and architectural complexity.
  • Miniaturization (Reduced Footprint) - fewer connections required in the vehicle harness. 
  • 50-65% Less Supply Chain Complexity – reducing the number of connectors simplifies the supply chain and allows for reduction of inventories.
  • Cost-Effective – Purchasing one hybrid connector system provides a cost savings vs purchasing multiple connectors.
  • Ease of Manufacturing at OEM and allows for improved packaging and wire routing. 
  • Automotive-Grade Robustness including male side pin protection plate.

Generation Y 68POS Sealed Hybrid Female Connector
Generation Y 68POS Sealed Hybrid Female Connector
Generation Y 68POS Sealed Hybrid Male Connector
Generation Y 68POS Sealed Hybrid Male Connector

Hybrid Connector Applications

Hybrid Connectivity Applications

Find more options

Click to Download
Trend Paper: Connectivity Solutions for Next Generation E/E Architectures